MAX6979
PRODUCTION16-Port, 5.5V Constant-Current LED Driver with LED Fault Detection and Watchdog
LED Fault Detection, and Watchdog Timer
- Part Models
- 2
- 1ku List Price
- Starting From $4.79
Part Details
The MAX6979 serial-interfaced LED driver provides 16 open-drain, constant-current-sinking LED driver outputs rated at 5.5V. The MAX6979 operates from a 3V to 5.5V supply. The MAX6979 supply and the LEDs' supply can power up in any order. The constant-current outputs are programmed together to up to 55mA using a single external resistor. The MAX6979 operates with a 25Mb, industry-standard, 4-wire serial interface.
The MAX6979 includes circuitry that automatically detects open-circuit LEDs. Fault status is loaded into the serial-interface shift register when LE goes high and is automatically shifted out on DOUT when the next data transmission is shifted in.
The MAX6979 includes a fail-safe feature for safety-related applications, which blanks the display if the serial interface fails. If the serial interface becomes inactive for more than 1s, all driver output latches are automatically cleared. This turns off all LEDs connected to the outputs. The shift register data is not disturbed. The outputs remain off until the driver output latches are updated with data turning them on, so recovery is automatic if the transmission failure is temporary. The watchdog function requires no software change to the application driving the MAX6979.
The MAX6979 uses the industry-standard shift-register-plus- latch-type serial interface. The driver accepts data shifted into a 16-bit shift register using data input DIN and clock input CLK. Input data appears at the output DOUT 16 clock cycles later to allow cascading of multiple MAX6979s. The latch-enable input, LE, loads the 16 bits of shift-register data into a 16-bit output latch to set which LEDs are on and which are off. The output-enable input, OE-bar, gates all 16 outputs on and off, and is fast enough to be used as a PWM input for LED intensity control.
The MAX6979 is one of a family of 12 shift-register-plus-latch- type LED drivers. The family includes 8-port and 16-port types, with 5.5V- or 36V-rated LED outputs, with and without open-circuit LED detection and watchdog. All versions operate from a 3V to 5.5V supply, and are specified over the -40°C to +125°C temperature range.
Applications
- Architectural Lighting
- Gaming Features
- Marquee Displays
- Point-of-Order Signs
- Traffic Signs
- Variable Message Signs
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX6979AUG+ | Thin Shrink Small-Outline Package | ||
MAX6979AUG+T | Thin Shrink Small-Outline Package |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Display Driver Electronics 5 | ||
MAX6968 | PRODUCTION | 8-Port, 5.5V Constant-Current LED Driver |
MAX6969 | PRODUCTION | 16-Port, 5.5V Constant-Current LED Driver |
MAX6971 | PRODUCTION | 16-Port, 36V Constant-Current LED Driver |
MAX6977 | Obsolete | 8-Port, 5.5V Constant-Current LED Driver with LED Fault Detection |
MAX6978 | PRODUCTION | 8-Port, 5.5V Constant-Current LED Driver with LED Fault Detection and Watchdog |