MAX6969

PRODUCTION

16-Port, 5.5V Constant-Current LED Driver

Part Models
5
1ku List Price
Starting From $2.70

Part Details

  • 25Mb, Industry-Standard, 4-Wire Serial Interface at 5V
  • 3V to 5.5V Logic Supply
  • 16 Constant-Current LED Outputs Rated at 5.5V
  • Up to 55mA Continuous Current per Output
  • Output Current Programmed by Single Resistor
  • 3% Current Matching Between Outputs
  • 6% Current Matching Between ICs
  • High-Dissipation, 24-Pin Packages
  • -40°C to +125°C Temperature Range
MAX6969
16-Port, 5.5V Constant-Current LED Driver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Display Driver Electronics 3
MAX6968 PRODUCTION 8-Port, 5.5V Constant-Current LED Driver
MAX6977 Obsolete 8-Port, 5.5V Constant-Current LED Driver with LED Fault Detection
MAX6978 PRODUCTION 8-Port, 5.5V Constant-Current LED Driver with LED Fault Detection and Watchdog
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX6969EVKIT

Evaluation Kit for the MAX6969

Features and Benefits

  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • Proven PCB Layout
  • Complete Evaluation System
  • Three Daisy-Chained Devices
  • Six 7-Segment Displays
  • Fully Assembled and Tested

Product Details

The MAX6969 evaluation kit (EV kit) is an assembled and tested printed-circuit board (PCB) that demonstrates the MAX6969 16-port, 5.5V constant-current LED driver. Windows® 2000/XP/Vista-compatible software provides a handy user interface to exercise the features of the MAX6969.

Applications

  • Architectural Lighting
  • Gaming Features
  • Marquee Displays
  • Point-of-Order Signs
  • Traffic Signs
  • Variable Message Signs

MAX6969EVKIT
Evaluation Kit for the MAX6969

Latest Discussions

No discussions on MAX6969 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed