MAX6971

PRODUCTION

16-Port, 36V Constant-Current LED Driver

Part Models
3
1ku List Price
Starting From $3.05

Part Details

  • 25Mb, Industry-Standard, 4-Wire Serial Interface
  • 3V to 5.5V Logic Supply
  • 16 Constant-Current LED Outputs Rated at 36V
  • Up to 55mA Continuous Current per Output
  • Output Current Programmed by Single Resistor
  • 3% Current Matching Between Outputs
  • 6% Current Matching Between ICs
  • High-Dissipation, 24-Pin Packages
  • -40°C to +125°C Temperature Range
MAX6971
16-Port, 36V Constant-Current LED Driver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Display Driver Electronics 5
MAX6969 PRODUCTION 16-Port, 5.5V Constant-Current LED Driver
MAX6979 PRODUCTION 16-Port, 5.5V Constant-Current LED Driver with LED Fault Detection and Watchdog
MAX6968 PRODUCTION 8-Port, 5.5V Constant-Current LED Driver
MAX6978 PRODUCTION 8-Port, 5.5V Constant-Current LED Driver with LED Fault Detection and Watchdog
MAX6977 Obsolete 8-Port, 5.5V Constant-Current LED Driver with LED Fault Detection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX6971EVKIT

Evaluation Kit for the MAX6971

Features and Benefits

  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Optional External LED Supply Voltage
  • Lead-Free and RoHS-Compliant
  • Serial-Interface Terminals
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX6971 evaluation kit (EV kit) provides a proven design to evaluate the MAX6971 16-port, constant-current LED driver. The EV kit also includes Windows 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX6971.

The MAX6971 EV kit printed-circuit board (PCB) comes with a MAX6971AUG+ installed.

Applications

  • Architectural Lighting
  • Gaming Features
  • Marquee Displays
  • Point-of-Order Signs
  • Traffic Signs
  • Variable Message Signs

MAX6971EVKIT
Evaluation Kit for the MAX6971

Latest Discussions

No discussions on MAX6971 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed