MAX662A

PRODUCTION

12V, 30mA Flash Memory Programming Supply

12V Inductorless, Low-Profile Flash Memory Supply Fits in 0.1 Sq. Inch

Part Models
6
1ku List Price
Starting From $2.82

Part Details

  • Regulated +12V ±5% Output Voltage
  • 4.5V to 5.5V Supply Voltage Range
  • Fits in 0.1in²
  • Guaranteed 30mA Output
  • No Inductor—Uses Only 4 Capacitors
  • 185µA Quiescent Current
  • Logic-Controlled 0.5µA Shutdown
  • 8-Pin Narrow SO and DIP Packages
MAX662A
12V, 30mA Flash Memory Programming Supply
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Boost Regulators 2
MAX734 PRODUCTION +12V, 120mA Flash Memory Programming Supply
MAX732 LAST TIME BUY +12V/+15V Step-Up Current-Mode PWM Regulators
Product 1
MAX761 12V/15V or Adjustable, High-Efficiency, Low-IQ, Step-Up DC-DC Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX662AEVKIT

Evaluation Kit for the MAX662A

Features and Benefits

N/A

Product Details

The MAX662A evaluation kit (EV kit) is an assembled surface-mount board that allows easy evaluation of the MAX662A or MAX662. The EV kit schematic is the standard circuit shown in Figure 3a on page 5 of the MAX662A data sheet. A 3-pin jumper connector and a shunt are included to allow easy control of normal-operation and shutdown modes.

Applications

  • +12V Flash Memory Programming Supplies
  • Compact +12V Op-Amp Supplies
  • Dual-Output +12V and +20V Supplies
  • Switching MOSFETs in Low-Voltage Systems

MAX662AEVKIT
Evaluation Kit for the MAX662A

Latest Discussions

No discussions on MAX662A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed