MAX5177
PRODUCTIONLow-Power, Serial, 12-Bit DACs with Force-Sense Voltage-Output
Single, Serial, Voltage-Output DAC in a QSOP Package
- Part Models
- 4
- 1ku List Price
- Starting From $4.29
Part Details
- ±1 LSB INL
- 1µA Shutdown Current
- "Glitch Free" Output Voltage at Power-Up
- Single-Supply Operation
- +5V (MAX5175)
- +3V (MAX5177)
- Full-Scale Output Range
- +2.048V (MAX5177, VREF = +1.25V)
- +4.096V (MAX5175, VREF = +2.5V)
- Rail-to-Rail Output Amplifier
- Adjustable Output Offset
- Low THD (-80dB) in Multiplying Operation
- SPI/QSPI/MICROWIRE-Compatible 3-Wire Serial Interface
- Programmable Shutdown Mode and Power-Up Reset (0 or midscale)
- Buffered Output Capable of Driving 4-20mA or 5kΩ || 100pF Loads
- User-Programmable Digital Output Pin Allows Serial Control of External Components
- 14-Bit Upgrades Available (MAX5171/MAX5173)
The MAX5175/MAX5177 low-power, serial, voltage-output, 12-bit digital-to-analog converters (DACs) feature a precision output amplifier in a space-saving 16-pin QSOP package. The MAX5175 operates from a single +5V supply, and the MAX5177 operates from a single +3V supply. The output amplifier's inverting input is available to allow specific gain configurations, remote sensing, and high output current capability. This makes the MAX5175/MAX5177 ideal for a wide range of applications, including industrial process control. Both devices draw only 260µA of supply current, which reduces to 1µA in shutdown mode. In addition, the programmable power-up reset feature allows for a user-selectable output voltage state of either 0 or midscale.
The 3-wire serial interface is compatible with SPI™, QSPI™, and MICROWIRE™ standards. An input register followed by a DAC register provides a double-buffered input, allowing the registers to be updated independently or simultaneously with a 16-bit serial word. Additional features include software and hardware shutdown, shutdown lockout, a hardware reset pin, and a reference input capable of accepting DC and offset AC signals. These devices provide a programmable digital output pin for added functionality and a serial-data output pin for daisy-chaining. All logic inputs are TTL/CMOS compatible and are internally buffered with Schmitt triggers to allow direct interfacing to optocouplers.
The MAX5175/MAX5177 incorporate a proprietary on-chip circuit that keeps the output voltage virtually "glitch free," limiting the glitches to a few millivolts during power-up. Both devices come in 16-pin QSOP packages and are specified for the extended (-40°C to +85°C) temperature range. The MAX5171/MAX5173 are 14-bit pin-compatible upgrades to the MAX5175/MAX5177. For pin-compatible DACs with an internal reference, see the 13-bit MAX5132/MAX5133 and 12-bit MAX5122/MAX5123.
Applications
- Digital Gain and Offset Control
- Digitally Programmable 4mA–20mA Current Loops
- General Purpose
- Industrial Process Controls
- Motion Control
- Remote Industrial Controls
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5177AEEE+ | 16-QSOP-150_MIL | ||
MAX5177AEEE+T | 16-QSOP-150_MIL | ||
MAX5177BEEE+ | 16-QSOP-150_MIL | ||
MAX5177BEEE+T | 16-QSOP-150_MIL |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 2 | ||
MAX5174 | LAST TIME BUY | Low-Power, Serial, 12-Bit DACs with Voltage-Output |
MAX5176 | Low-Power, Serial, 12-Bit DACs with Voltage-Output | |
Single-Supply Voltage Output D/A Converters 4 | ||
MAX5122 | PRODUCTION | +5V/+3V, 12-Bit, Serial, Force/Sense DACs with 10ppm/°C Internal Reference |
MAX5123 | PRODUCTION | +5V/+3V, 12-Bit, Serial, Force/Sense DACs with 10ppm/°C Internal Reference |
MAX5352 | PRODUCTION | Low-Power, 12-Bit Voltage-Output DACs with Serial Interface |
MAX5353 | PRODUCTION | Low-Power, 12-Bit Voltage-Output DACs with Serial Interface |
Latest Discussions
No discussions on max5177 yet. Have something to say?
Start a Discussion on EngineerZone®