MAX5120

PRODUCTION

+3V/+5V, 12-Bit, Serial, Voltage-Output DACs with Internal Reference

Industry's First 10ppm/°C Internal Reference 12-Bit DACs

Part Models
3
1ku List Price
Starting From $4.69
Viewing:

Part Details

  • Single-Supply Operation
    • +5V (MAX5120)
    • +3V (MAX5121)
  • Full-Scale Output Range
    • +4.095V (MAX5120)
    • +2.0475V (MAX5121)
  • Built-In 10ppm/°C (max) Precision Bandgap Reference
    • +2.5V (MAX5120)
    • +1.25V (MAX5121)
  • Adjustable Output Offset
  • SPI/QSPI/Microwire-Compatible, 3-Wire Serial Interface
  • Pin-Programmable Shutdown Mode and Power-Up Reset (0V or Midscale Output Voltage)
  • Buffered Output Capable of Driving 5kΩ ||100pF or 4-20mA Loads
  • Space-Saving 16-Pin QSOP Package
  • Pin-Compatible 13-Bit Upgrades Available (MAX5130/MAX5131)
  • Pin-Compatible 14-Bit Upgrades Available (MAX5170/MAX5172)
MAX5120
+3V/+5V, 12-Bit, Serial, Voltage-Output DACs with Internal Reference
MAX5120, MAX5121: Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Single-Supply Voltage Output D/A Converters 4
MAX5130 PRODUCTION +3V/+5V, 13-Bit, Serial, Voltage-Output DACs with Internal Reference
MAX5122 PRODUCTION +5V/+3V, 12-Bit, Serial, Force/Sense DACs with 10ppm/°C Internal Reference
MAX5352 PRODUCTION Low-Power, 12-Bit Voltage-Output DACs with Serial Interface
MAX5353 PRODUCTION Low-Power, 12-Bit Voltage-Output DACs with Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max5120 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed