MAX5104
PRODUCTIONLow-Power, Dual, Voltage-Output, 12-Bit DAC with Serial Interface
Low-Cost, Dual, Serial DAC
- Part Models
- 4
- 1ku List Price
- Starting From $5.96
Part Details
- 12-Bit Dual DAC with Internal Gain of +2V/V
- Rail-to-Rail Output Swing
- 12µs Settling Time
- +5V Single-Supply Operation
- Low Quiescent Current
- 500µA (normal operation)
- 2µA (power-down mode)
- SPI/QSPI/MICROWIRE Compatible
- Space-Saving 16-Pin QSOP Package
- Power-On Reset Clears Registers and DACs to Zero
- Adjustable Output Offset
The MAX5104 low-power, serial, voltage-output, dual 12-bit digital-to-analog converter (DAC) consumes only 500µA from a single +5V supply. This device features Rail-to-Rail output swing and is available in a space-saving 16-pin QSOP package. To maximize the dynamic range, the DAC output amplifiers are configured with an internal gain of +2V/V.
The 3-wire serial interface is SPI™/QSPI™/MICROWIRE™ compatible. Each DAC has a double-buffered input organized as an input register followed by a DAC register, which allows the input and DAC registers to be updated independently or simultaneously with a 16-bit serial word. Additional features include programmable power- down (2µA), hardware power-down lockout (PDL), a separate reference voltage input for each DAC that accepts AC and DC signals, and an active-low clear input (CL) that resets all registers and DACs to zero. These devices provide a programmable logic pin for added functionality, and a serial-data output pin for daisy chaining.
Applications
- Automated Test Equipment (ATE)
- Digital Gain and Offset Control
- Industrial Process Controls
- Microprocessor-Controlled Systems
- Motion Control
- Remote Industrial Controls
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5104CEE+ | 16-QSOP-150_MIL | ||
MAX5104CEE+T | 16-QSOP-150_MIL | ||
MAX5104EEE+ | 16-QSOP-150_MIL | ||
MAX5104EEE+T | 16-QSOP-150_MIL |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 7, 2023 - 2361C WAFER FAB |
||
MAX5104CEE+ | PRODUCTION | |
MAX5104CEE+T | PRODUCTION | |
MAX5104EEE+ | PRODUCTION | |
MAX5104EEE+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Single-Supply Voltage Output D/A Converters 1 | ||
MAX5154 | PRODUCTION | Low-Power, Dual, 12-Bit Voltage-Output DACs with Serial Interface |
Latest Discussions
No discussions on max5104 yet. Have something to say?
Start a Discussion on EngineerZone®