MAX4714
PRODUCTION0.8-Ohm, Low-Voltage, Single-Supply SPDT Analog Switch in SC70
- Part Models
- 4
- 1ku List Price
- Starting From $1.61
Part Details
- Low RON
- 0.8Ω max (+3V Supply)
- 2.5Ω max (+1.8V Supply)
- 0.18Ω max RON Flatness (+3V Supply)
- +1.6V to +3.6V Single-Supply Operation
- Available in 6-Pin µDFN (1.5mm x 1mm) and SC70 Packages
- Fast Switching: tON = 18ns max, tOFF = 12ns max
- 1.8V CMOS Logic Compatible (+3V Supply)
- Pin Compatible with MAX4599
- Guaranteed Break-Before-Make
The MAX4714 is a low on-resistance, low-voltage single-pole/double-throw (SPDT) analog switch that operates from a single +1.6V to +3.6V supply. The MAX4714 has break-before-make switching. This device also has fast switching speeds (tON = 18ns max, tOFF = 12ns max).
When powered from a +3V supply, the MAX4714 features 0.8Ω max on-resistance (RON), with 0.18Ω max RON matching and flatness. The digital logic input is 1.8V CMOS compatible when using a single +3V supply.
The MAX4714 is pin compatible with the MAX4599 and is available in a 6-pin SC70 or µDFN package.
Applications
- Audio/Video Signal Routing
- Battery-Operated Equipment
- Cell Phones
- Communications Circuits
- Hard Drives
- Low-Voltage Data-Acquisition Systems
- Modems
- PCMCIA Cards
- Power Routing
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4714ELT+ | 6-LFCSP-1.5X1X0.75 | ||
MAX4714ELT+T | 6-LFCSP-1.5X1X0.75 | ||
MAX4714EXT+ | Single Chip Package | ||
MAX4714EXT+T | Single Chip Package |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Analog Switches Multiplexers 4 | ||
MAX4624 | PRODUCTION | 1Ω, Low-Voltage, Single-Supply, SPDT Analog Switches |
MAX4644 | PRODUCTION | High-Speed, Low-Voltage, 4Ω, Dual, SPDT CMOS Analog Switch |
MAX4544 | PRODUCTION | Low-Voltage, Single-Supply Dual SPST/SPDT Analog Switches |
MAX4599 | PRODUCTION | Low-Voltage, Single-Supply, SPDT Analog Switch in SC70 |
Tools & Simulations
SPICE Model 1
IBIS Model 1
Latest Discussions
No discussions on MAX4714 yet. Have something to say?
Start a Discussion on EngineerZone®