MAX4624

PRODUCTION

1Ω, Low-Voltage, Single-Supply, SPDT Analog Switches

Part Models
4
1ku List Price
Starting From $1.92

Part Details

  • Low RON
    • 1Ω max (+5V Supply)
    • 2Ω max (+3V Supply)
  • 0.12Ω max RON Flatness (+5V Supply)
  • Overcurrent Protection
  • +1.8V to +5.5V Single-Supply Operation
  • Available in SOT23 Packages
  • Fast Switching: tON = 50ns max, tOFF = 50ns max
  • TTL-Logic Compatible (+5V Supply)
  • Pin Compatible with MAX4544
  • Guaranteed Break-Before-Make (MAX4624)
  • Guaranteed Make-Before-Break (MAX4625)
MAX4624
1Ω, Low-Voltage, Single-Supply, SPDT Analog Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed