MAX4693
PRODUCTIONLow-Voltage 8:1 Mux/Dual 4:1 Mux/Triple SPDT/Quad SPDT in UCSP Package
Low-Voltage Muxes (8-1 and Dual 4-1) and Switches (Triple and Quad SPDTs) Now Available in QFN Packaging
- Part Models
- 4
- 1ku List Price
- Starting From $1.53
Part Details
- 16 Bump, 0.5mm-Pitch UCSP (2mm x 2mm)
- 1.8V Logic Compatibility
- Guaranteed On-Resistance
- 70Ω (max) with +2.7V Supply
- 35Ω (max) with +5V Supply
- 25Ω (max) with ±4.5V Dual Supplies
- Guaranteed Match Between Channels
- 5Ω (max) with +2.7V Supply
- 3Ω (max) with ±4.5V Dual Supplies
- Guaranteed Flatness Over Signal Range
- 3.5Ω (max) with ±4.5V Dual Supplies
- Low Leakage Currents Over Temperature
- 20nA (max) at +85°C
- Fast 90ns Transition Time
- Guaranteed Break-Before-Make
- Single-Supply Operation from +2V to +11V
- Dual-Supply Operation from ±2V to ±5.5V (MAX4691/MAX4692/MAX4693)
- V+ to V- Signal Handling
- Low Crosstalk: -90dB (100kHz)
- High Off-Isolation: -88dB (100kHz)
The MAX4691–MAX4694 are low-voltage CMOS analog ICs configured as an 8-channel multiplexer (MAX4691), two 4-channel multiplexers (MAX4692), three single-pole/double-throw (SPDT) switches (MAX4693), and four SPDT switches (MAX4694).
The MAX4691/MAX4692/MAX4693 operate from either a single +2V to +11V power supply or dual ±2V to ±5.5V power supplies. When operating from ±5V supplies they offer 25Ω on-resistance (RON), 3.5Ω (max) RON flatness, and 3Ω (max) matching between channels. The MAX4694 operates from a single +2V to +11V supply. Each switch has rail-to-rail signal handling and a low 1nA leakage current.
All digital inputs are 1.8V logic-compatible when operating from a +3V supply and TTL compatible when operating from a +5V supply.
The MAX4691–MAX4694 are available in 16-pin, 4mm x 4mm QFN and TQFN and 16-bump UCSP packages. The chip-scale package (UCSP™) occupies a 2mm x 2mm area, significantly reducing the required PC board area.
Applications
- Audio/Video Signal Routing
- Battery-Operated Equipment
- Cell Phones
- Communications Circuits
- Modems
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4693EGE+ | 16-LFCSP-4X4X0.85 | ||
MAX4693EGE+T | 16-LFCSP-4X4X0.85 | ||
MAX4693ETE+ | 16-LFCSP-4X4X0.75 | ||
MAX4693ETE+T | 16-LFCSP-4X4X0.75 |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Analog Switches Multiplexers 9 | ||
MAX4051 | PRODUCTION | Low-Voltage, CMOS Analog Multiplexers/Switches |
MAX4052 | PRODUCTION | Low-Voltage, CMOS Analog Multiplexers/Switches |
MAX4053 | PRODUCTION | Low-Voltage, CMOS Analog Multiplexers/Switches |
MAX4581 | PRODUCTION | Low-Voltage, CMOS Analog Multiplexers/Switches |
MAX4582 | PRODUCTION | Low-Voltage, CMOS Analog Multiplexers/Switches |
MAX4583 | PRODUCTION | Low-Voltage, CMOS Analog Multiplexers/Switches |
MAX4617 | PRODUCTION | High-Speed, Low-Voltage, CMOS Analog Multiplexers/Switches |
MAX4618 | PRODUCTION | High-Speed, Low-Voltage, CMOS Analog Multiplexers/Switches |
MAX4619 | PRODUCTION | High-Speed, Low-Voltage, CMOS Analog Multiplexers/Switches |
Latest Discussions
No discussions on max4693 yet. Have something to say?
Start a Discussion on EngineerZone®