MAX4619
PRODUCTIONHigh-Speed, Low-Voltage, CMOS Analog Multiplexers/Switches
- Part Models
- 9
- 1ku List Price
- Starting From $2.04
Part Details
- Fast Switching Times
- 15ns tON
- 10ns tOFF
- Pin Compatible with Industry-Standard 74HC4051/74HC4052/74HC4053 and MAX4581/MAX4582/MAX4583
- Guaranteed On-Resistance
- 10Ω max (+5V Supply)
- 20Ω max (+3V Supply)
- Guaranteed 1Ω On-Resistance Match Between Channels (single +5V supply)
- Guaranteed Low Off-Leakage Current: 1nA at +25°C
- Guaranteed Low On-Leakage Current: 1nA at +25°C
- +2V to +5.5V Single-Supply Operation
- TTL/CMOS-Logic Compatible
- Low Crosstalk: < -96dB
- High Off-Isolation: < -93dB
- Low Distortion: < 0.017% (600Ω)
The MAX4617/MAX4618/MAX4619 are high-speed, low-voltage, CMOS analog ICs configured as an 8-channel multiplexer (MAX4617), two 4-channel multiplexers (MAX4618), and three single-pole/double-throw (SPDT) switches (MAX4619).
These CMOS devices can operate continuously with a +2V to +5.5V single supply. Each switch can handle rail-to-rail analog signals. The off-leakage current is only 1nA at TA = +25°C and 10nA at TA = +85°C.
All digital inputs have 0.8V to 2.4V logic thresholds, ensuring TTL/CMOS-logic compatibility when using a single +5V supply.
Applications
- Audio/Video Signal Routing
- Battery-Powered Applications
- Communication Systems
- Low-Voltage Data Acquisition
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4619CPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX4619CSE+ | 16-SOIC_N-150_MIL | ||
MAX4619CSE+T | 16-SOIC_N-150_MIL | ||
MAX4619CUE+ | 16-TSSOP_4.4-4.4_MM | ||
MAX4619CUE+T | 16-TSSOP_4.4-4.4_MM | ||
MAX4619ESE+ | 16-SOIC_N-150_MIL | ||
MAX4619ESE+T | 16-SOIC_N-150_MIL | ||
MAX4619EUE+ | 16-TSSOP_4.4-4.4_MM | ||
MAX4619EUE+T | 16-TSSOP_4.4-4.4_MM |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 11, 2018 - 1754N ASSEMBLY |
||
MAX4619CUE+ | PRODUCTION | |
MAX4619CUE+T | PRODUCTION | |
MAX4619EUE+ | PRODUCTION | |
MAX4619EUE+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on max4619 yet. Have something to say?
Start a Discussion on EngineerZone®