MAX4285
Obsolete+3V/+5V, 250MHz, SOT23 ADC Buffer Amplifiers with High-Speed Disable
Achieves -88dBc SFDR at 5MHz
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
- High Speed at 3V
- 250MHz -3dB Bandwidth (MAX4285/87/88)
- 150MHz -3dB Bandwidth (MAX4286, MAX4387/88)
- 350V/µs Slew Rate
- +2.85V to +6.5V Single-Supply Operation
- Input Common-Mode Range Extends to VEE
- Low Distortion at 5MHz
- -88dBc SFDR
- High Output Current Drive: -106mA to +77mA
- 6ns Settling Time to 0.1%
- High-Speed Enable/Disable
- 40ns Enable Time
- 50ns Disable Time
- High Output Impedance
- Space-Saving SOT23 and µMAX Packages
The MAX4285/MAX4286 single and MAX4287/MAX4288/MAX4387/MAX4388 dual ADC buffer amplifiers feature high-speed performance and single +3V supply operation. The MAX4285/MAX4286/MAX4288 and MAX4388 offer a disable feature that reduces power-supply current and places the outputs in a high-impedance state. All six devices operate from a +2.85V to +6.5V single supply or from ±1.425V to ±3.25V dual supplies. The common-mode input voltage range extends to the negative power-supply rail (ground in single-supply applications).
These devices require 20mA of quiescent supply current per amplifier while achieving a 250MHz -3dB bandwidth and a 350V/µs slew rate. The combination of an 8ns (to 0.1%) settling time, 88dBc (f = 5MHz) of SFDR, and up to 100mA output drive makes these amplifiers ideal for high-speed ADC drivers for communications and instrumentation applications. In addition, when disabled, their high output impedance makes them ideal for multiplexing applications.
The MAX4285/MAX4286 are available in space-saving 6-pin SOT23 and 8-pin SO packages. The MAX4287/MAX4387 come in 8-pin µMAX® and 8-pin SO packages, while the MAX4288/MAX4388 come in 10-pin µMAX and 14-pin SO packages.
Applications
- CCD Imaging
- Communication Systems
- High-Speed ADC Drivers
- Instrumentation
- Ultrasound
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4285EUT+ | 6-SOT_23-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
MAX4285EUT+ | LAST TIME BUY |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 5 | ||
MAX4266 | Ultra-Low-Distortion, Single-Supply, 300MHz Op Amps with Enable | |
MAX4267 | Ultra-Low-Distortion, Single-Supply, 300MHz Op Amps with Enable | |
MAX4268 | Ultra-Low-Distortion, Single-Supply, 300MHz Op Amps with Enable | |
MAX4269 | Ultra-Low-Distortion, Single-Supply, 300MHz Op Amps with Enable |
MAX4270 | Ultra-Low-Distortion, Single-Supply, 300MHz Op Amps with Enable | |
Video Operational Amplifiers (Op Amps) 1 | ||
MAX4265 | LAST TIME BUY | Ultra-Low-Distortion, Single-Supply, 300MHz Op Amps with Enable |
Tools & Simulations
SPICE Model 1
Latest Discussions
No discussions on max4285 yet. Have something to say?
Start a Discussion on EngineerZone®