MAX4269

Ultra-Low-Distortion, Single-Supply, 300MHz Op Amps with Enable

Lowest-Distortion Single +5V 300MHz ADC Drivers

Viewing:

Part Details

  • Operates from +4.5V to +8.0V
  • Superior SFDR with 100Ω Load
    • -90dBc (fC = 5MHz)
    • -59dBc (fC = 100MHz)
  • 35dBm IP3 (fC = 20MHz)
  • 8nV/ Voltage Noise Density
  • 100MHz 0.1dB Gain Flatness (MAX4268)
  • 900V/µs Slew Rate
  • ±45mA Output Driving Capability
  • Disable Mode Places Outputs in High-Impedance State
MAX4269
Ultra-Low-Distortion, Single-Supply, 300MHz Op Amps with Enable
MAX4265, MAX4266, MAX4267, MAX4268, MAX4269, MAX4270: Pin Configurations
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 5
MAX4286 +3V/+5V, 250MHz, SOT23 ADC Buffer Amplifiers with High-Speed Disable
MAX4287 +3V/+5V, 250MHz, SOT23 ADC Buffer Amplifiers with High-Speed Disable
MAX4288 +3V/+5V, 250MHz, SOT23 ADC Buffer Amplifiers with High-Speed Disable
MAX4387 +3V/+5V, 250MHz, SOT23 ADC Buffer Amplifiers with High-Speed Disable
MAX4388 +3V/+5V, 250MHz, SOT23 ADC Buffer Amplifiers with High-Speed Disable
Video Operational Amplifiers (Op Amps) 1
MAX4285 Obsolete +3V/+5V, 250MHz, SOT23 ADC Buffer Amplifiers with High-Speed Disable
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max4269 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed