MAX4267
Ultra-Low-Distortion, Single-Supply, 300MHz Op Amps with Enable
Lowest-Distortion Single +5V 300MHz ADC Drivers
Part Details
- Operates from +4.5V to +8.0V
- Superior SFDR with 100Ω Load
- -90dBc (fC = 5MHz)
- -59dBc (fC = 100MHz)
- 35dBm IP3 (fC = 20MHz)
- 8nV/
Voltage Noise Density
- 100MHz 0.1dB Gain Flatness (MAX4268)
- 900V/µs Slew Rate
- ±45mA Output Driving Capability
- Disable Mode Places Outputs in High-Impedance State
The MAX4265–MAX4270 ultra-low distortion, voltage-feed-back op amps are capable of driving a 100Ω load while maintaining ultra-low distortion over a wide bandwidth. They offer superior spurious-free dynamic range (SFDR) performance: -90dBc at 5MHz and -59dBc at 100MHz (MAX4269). Additionally, input voltage noise density is 8nV/ while operating from a single +4.5V to +8.0V supply or from dual ±2.25V to ±4.0V supplies. These features make the MAX4265–MAX4270 ideal for use in high-performance communications and signal-processing applications that require low distortion and wide bandwidth.
The MAX4265 single and MAX4268 dual amplifiers are unity-gain stable. The MAX4266 single and MAX4269 dual amplifiers are compensated for a minimum stable gain of +2V/V, while the MAX4267 single and MAX4270 dual amplifiers are compensated for a minimum stable gain of +5V/V.
For additional power savings, these amplifiers feature a low-power disable mode that reduces supply current and places the outputs in a high-impedance state. The MAX4265/MAX4266/MAX4267 are available in a space-saving 8-pin µMAX® package, and the MAX4268/MAX4269/MAX4270 are available in a 16-pin QSOP package.
Applications
- Base-Station Amplifiers
- High-Frequency ADC Drivers
- High-Frequency Signal Processing
- High-Speed DAC Buffers
- IF Amplifiers
- RF Telecom Applications
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 5 | ||
MAX4286 | +3V/+5V, 250MHz, SOT23 ADC Buffer Amplifiers with High-Speed Disable | |
MAX4287 | +3V/+5V, 250MHz, SOT23 ADC Buffer Amplifiers with High-Speed Disable | |
MAX4288 | +3V/+5V, 250MHz, SOT23 ADC Buffer Amplifiers with High-Speed Disable | |
MAX4387 | +3V/+5V, 250MHz, SOT23 ADC Buffer Amplifiers with High-Speed Disable |
MAX4388 | +3V/+5V, 250MHz, SOT23 ADC Buffer Amplifiers with High-Speed Disable | |
Video Operational Amplifiers (Op Amps) 1 | ||
MAX4285 | Obsolete | +3V/+5V, 250MHz, SOT23 ADC Buffer Amplifiers with High-Speed Disable |
Tools & Simulations
SPICE Model 1
Latest Discussions
No discussions on max4267 yet. Have something to say?
Start a Discussion on EngineerZone®