MAX4001

PRODUCTION

2.5GHz 45dB RF-Detecting Controllers

Part Models
2
1ku List Price
Starting From $2.19

Part Details

  • Complete RF-Detecting PA Controllers
  • Variety of Input Ranges
    • MAX4000: -58dBV to -13dBV (-45dBm to 0dBm in 50Ω)
    • MAX4001: -48dBV to -3dBV (-35dBm to +10dBm in 50Ω)
    • MAX4002: -43dBV to +2dBV (-30dBm to +15dBm in 50Ω)
  • Frequency Range from 100MHz to 2.5GHz
  • Temperature Stable Linear-in-dB Response
  • Fast Response: 70ns 10dB Step
  • 10mA Output Sourcing Capability
  • Low Power: 17mW at 3V (typ)
  • Shutdown Current 30µA (max)
  • Available in an 8-Bump UCSP and a Small 8-Pin µMAX Package
MAX4001
2.5GHz 45dB RF-Detecting Controllers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Power Amplifiers 1
MAX4473 PRODUCTION Low-Cost, Low-Voltage, PA Power Control Amplifier for GSM Applications
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4001 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed