MAX4473

PRODUCTION

Low-Cost, Low-Voltage, PA Power Control Amplifier for GSM Applications

Part Models
2
1ku List Price
Starting From $2.07

Part Details

  • Optimized for GSM Timing Requirements
  • 2.7V to 6.5V Single-Supply Operation
  • 1.2mA Supply Current
  • ≤ 1µA Supply Current in Shutdown Mode
  • Guaranteed 1.5µs Enable/Disable Times
  • Active Output Pull-Down in Shutdown Mode
  • Rail-to-Rail Error Amplifier Output
  • Rail-to-Rail Power Control Input
  • Output Drive Capability–500Ω and 300pF Loads
  • 1V to VCC Current Sense Input Common-Mode Voltage Range
  • No Phase-Reversal for Common-Mode Voltage from 0 to VCC
  • External Current Sensing and Gain Setting Resistors Maximize Flexibility
  • Available in a Space-Saving 8-Pin µMAX
MAX4473
Low-Cost, Low-Voltage, PA Power Control Amplifier for GSM Applications
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on MAX4473 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed