MAX3983

PRODUCTION

Quad Copper-Cable Signal Conditioner

2.5Gbps to 3.2Gbps Quad, Copper-Cable Signal Conditioner Provides Compensation for 4x Copper Infiniband and 10Gbase-Cx4 Ethernet Links, Allowing Spans of 20m with 24AWG and 15m with 28AWG

Part Models
2
1ku List Price
Starting From $57.19
Viewing:

Part Details

  • Link Features
    • Span 20m with 24AWG, 15m with 28AWG
    • Span 0.5m of FR4 on Each Host
    • 1.6W Total Power with 3.3V Supply
    • Loopback Function
  • Cable Driver Features
    • Selectable Output Preemphasis
    • FR4 Input Equalization
    • Signal Detect for Each Channel
    • Output Disable
  • Cable Receiver Features
    • Selectable FR4 Output Preemphasis
    • Cable Input Equalization
    • Signal Detect for Each Channel
    • Output Disable
MAX3983
Quad Copper-Cable Signal Conditioner
MAX3983: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
CAT-5 Cable Equalizers 1
MAX3802 PRODUCTION 3.2Gbps Quad Adaptive Cable Equalizer with Cable Driver
Equalizers: Cable and Circuit Board 1
MAX3980 NOT RECOMMENDED FOR NEW DESIGNS 3.125Gbps XAUI Quad Equalizer
Product 1
MAX3981 3.125Gbps XAUI Quad Cable Equalizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3983 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed