MAX3981

3.125Gbps XAUI Quad Cable Equalizer

Part Details

  • Four Differential Digital Data "Lanes" at 3.125Gbps
  • Span 10m (33ft) of Twin-Axial Cable
  • Receiver Equalization Reduces Intersymbol Interference (ISI)
  • Low Power, 175mW per Channel
  • Standby Mode—Power-Down State
  • Single 3.3V Supply
  • Signal Detect
MAX3981
3.125Gbps XAUI Quad Cable Equalizer
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Equalizers: Cable and Circuit Board 2
MAX3800 NOT RECOMMENDED FOR NEW DESIGNS 3.2Gbps Adaptive Equalizer and Cable Driver
MAX3801 NOT RECOMMENDED FOR NEW DESIGNS 3.2Gbps Adaptive Equalizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX3981 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed