MAX3394E

PRODUCTION

±15kV ESD-Protected, High-Drive Current, Dual-/Quad-/Octal-Level Translators with Speed-Up Circuitry

Part Models
4
1ku List Price
Starting From $1.90

Part Details

  • ±15kV ESD Protection on I/O VCC_ Lines
  • Bidirectional Level Translation Without Direction Pin
  • I/O VL_ and I/O VCC_ 10mA Sink-/15mA Source-Current Capability
  • Slew-Rate Enhancement Circuitry Supports Larger Capacitive Loads or Larger External Pullup Resistors
  • 6Mbps Push-Pull/1Mbps Open-Drain Guaranteed Data Rate
  • Wide Supply-Voltage Range: Operation Down to +1.2V on VL and +1.65V on VCC
  • Low Supply Current in Tri-State Output Mode (3µA typ)
  • Low Quiescent Current
  • Thermal-Shutdown Protection
  • UCSP, TDFN, and TQFN Packages
MAX3394E
±15kV ESD-Protected, High-Drive Current, Dual-/Quad-/Octal-Level Translators with Speed-Up Circuitry
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Reference Designs

MAXREFDES132
MAXREFDES132 Circuits from the lab

1-Wire Shield

Features and Benefits

Features

  • DS2484 1-Wire master
  • F5 iButton socket
  • 6P6C RJ-11 jack
  • mbed.org library and Arduino libraries
  • Arduino® shield form factor

Competitive Advantages

  • Portable
  • Compact
  • Flexible
  • Cost effective
MAXREFDES132
1-Wire Shield

Latest Discussions

No discussions on MAX3394E yet. Have something to say?

Start a Discussion on EngineerZone®