MAX3391E

PRODUCTION

±15kV ESD-Protected, 1µA, 16Mbps, Dual/Quad Low-Voltage Level Translators in UCSP

Industry's Smallest Level Translator

Part Models
4
1ku List Price
Starting From $2.15

Part Details

  • Logic Level Translators Simplify Design by Enabling Data Transfer Between Lower and Higher Voltage Systems
  • Operation Down to +1.2V on VL
  • Guaranteed Data Rate Options
    • 230kbps
    • 8Mbps (+1.2V ≤ VL ≤ VCC ≤ +5.5V)
    • 10Mbps (+1.2V ≤ VL ≤ VCC ≤ +3.3V)
    • 16Mbps (+1.8V ≤ VL ≤ VCC ≤ +2.5V and +2.5V ≤ VL ≤ VCC ≤ +3.3V)
  • Bidirectional Level Translation (MAX3372E/MAX3373E and MAX3377E/MAX3378E)
  • Low Power Consumption Reduces Thermal Dissipation
  • Quiescent Current (130µA typ)
  • 1µA Supply Current in Three-State Output Mode
  • Slew Rate Limiting Lowers EMI
  • Protection Features Increase System Reliability
  • ±15kV ESD Protection on I/O VCC Lines
  • Thermal Short-Circuit Protection
MAX3391E
±15kV ESD-Protected, 1µA, 16Mbps, Dual/Quad Low-Voltage Level Translators in UCSP
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Level Translators 2
MAX3370 PRODUCTION 1µA, 2Mbps, Low-Voltage Level Translators in SC70 and µDFN
MAX3371 PRODUCTION 1µA, 2Mbps, Low-Voltage Level Translators in SC70 and µDFN
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3391E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed