MAX3371

PRODUCTION

1µA, 2Mbps, Low-Voltage Level Translators in SC70 and µDFN

Industry's Smallest Level Translators Operate Down to 1.6V

Part Models
2
1ku List Price
Starting From $1.48

Part Details

  • Allow Bidirectional Level Translation
  • Miniature µDFN (1mm x 1.5mm) and SC70 Packages
  • Operational Down to 1.6V
  • Low Quiescent Current (< 100µA)
  • Ultra-Low (< 1µA) Shutdown Supply Current (MAX3371)
  • Three-State Outputs in Shutdown (MAX3371)
  • 2Mbps (10pF Load) Push-Pull Driving
  • 1Mbps (50pF Load) Push-Pull Driving
  • 500kbps (30pF Load) Open-Drain Driving
MAX3371
1µA, 2Mbps, Low-Voltage Level Translators in SC70 and µDFN
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
SIM Interface 2
MAX1840 PRODUCTION Low-Voltage SIM/Smart-Card Level Translators in µMAX
MAX1841 PRODUCTION Low-Voltage SIM/Smart-Card Level Translators in µMAX
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3371 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed