MAX33049E

PRODUCTION

20Mbps Full-Duplex RS-485/RS-422 Transceivers with ±40kV ESD Protection

Part Models
1
1ku List Price
price unavailable

Part Details

  • Integrated Protection Ensures Robust Communication
    • ±25V Fault Protection Range on Driver Outputs/Receiver Inputs
    • High ESD Protection
      • ±40kV Human Body Model (HBM) ESD
      • ±15kV Air-Gap ESD as per IEC 61000-4-2
      • ±10kV Contact ESD as per IEC 61000-4-2
    • Short-Circuit Protected Outputs
    • True Fail-Safe Receiver
    • Hot-Swap Capability (MAX33049E)
  • Flexibility for Many Different Applications
    • 3.0V to 5.5V Supply Range
    • Up to 500kbps Data Rates (MAX33047E)
    • Up to 20Mbps Data Rate (MAX33048E/MAX33049E)
    • Available in 8-Pin and 14-Pin SOIC Packages
    • Enables up to 256 Nodes on the Bus
    • Wide -40°C to +125°C Operating Temperature
MAX33049E
20Mbps Full-Duplex RS-485/RS-422 Transceivers with ±40kV ESD Protection
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
MAX33049EEVKIT

Evaluates: MAX33049E

Features and Benefits

  • Easy Evaluation of the MAX33049E
  • Power/Ground Connections Through Screw Terminal Blocks
  • Screw Terminal Blocks for RS-485 Signals
  • Test Points for Measuring All Signals
  • Resistors and TVS Footprints for External Protection Devices
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX33049E evaluation kit is a fully assembled and tested board. It demonstrates the functionality of the MAX33049E full-duplex 20Mbps RS-485 transceiver with ±25V fault protection and ±40kV ESD Human Body Model (HBM) for A/B and Y/Z data lines.

MAX33049EEVKIT
Evaluates: MAX33049E

Latest Discussions

Recently Viewed