MAX30002

PRODUCTION

Ultra-Low-Power, Single-Channel Integrated Bioimpedance (BioZ) AFE

Ultra-Low Power, Small Package, Single Channel Integrated Bioimpedance (BioZ) AFE for Fitness and Medical Applications.

Part Models
2
1ku List Price
Starting From $5.17

Part Details

  • BioZ AFE with High Resolution Data Converter
    • 17 Bits ENOB with 1.1µVP-P Noise for BioZ
  • High AC Dynamic Range of 90mVP-P Will Help Prevent Saturation in the Presence of Motion/Direct Electrode Hits
  • Longer Battery Life Compared to Competing Solutions
    • 158µW at 1.1V Supply Voltage
  • Leads-On Interrupt Feature Allows to Keep µC in Deep Sleep Mode Until Valid Lead Condition is Detected
    • Lead-On Detect Current: 0.63µA (typ)
  • High Accuracy Allows for More Physiological Data Extractions
  • 8-Word FIFO Allows the MCU to Stay Powered Down for 256ms with Full Data Acquisition
  • High-Speed SPI Interface
  • Shutdown Current of 0.58µA (typ)
MAX30002
Ultra-Low-Power, Single-Channel Integrated Bioimpedance (BioZ) AFE
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Biopotential Sensors 3
MAX30001 PRODUCTION Ultra-Low-Power, Single-Channel Integrated Biopotential (ECG, R-to-R, and Pace Detection) and Bioimpedance (BioZ) AFE
MAX30003 PRODUCTION Ultra-Low Power, Single-Channel Integrated Biopotential (ECG, R to R Detection) AFE
MAX30004 PRODUCTION Ultra-Low Power, Single-Channel Integrated Biopotential HR Detection AFE
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX30002 yet. Have something to say?

Start a Discussion on EngineerZone®