MAX2690

PRODUCTION

Low-Noise, 2.5GHz Downconverter Mixer

Part Models
2
1ku List Price
Starting From $2.44

Part Details

  • 7.6dBm Input Third-Order Intercept Point
  • 10dB Downconverter Mixer Noise Figure
  • 7.9dB Gain
  • 400MHz to 2500MHz Wideband Operation
  • Low Cost
  • +2.7V to +5.5V Single-Supply Operation
  • < 1µA Shutdown Mode
  • Ultra-Small 10-Pin µMAX Package
MAX2690
Low-Noise, 2.5GHz Downconverter Mixer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX2690 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed