MAX2660

PRODUCTION

400MHz to 2.5GHz Upconverters

Part Models
2
1ku List Price
Starting From $1.09

Part Details

  • RF Output Frequencies: 400MHz to 2.5GHz
  • Low Noise Figure: 9.3dB (900MHz, MAX2671)
  • +2.7V to +5.5V Single Supply
  • High Output Intercept Point (OIP3)
    • 5.9dBm at 4.8mA (MAX2660)
    • 7.1dBm at 8.3mA (MAX2661)
    • 0.7dBm at 3.0mA (MAX2663)
    • 9.6dBm at 11.8mA (MAX2671)
    • 7.6dBm at 20.5mA (MAX2673)
  • 1µA Shutdown Mode
  • Ultra-Small Surface-Mount Packaging
MAX2660
400MHz to 2.5GHz Upconverters
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX2671EVKIT

Evaluation Kit for the MAX2660, MAX2661, MAX2663, MAX2671

Features and Benefits

  • +2.7V to +5.5V Single Supply
  • Output Matched to 50 ohms at 900MHz
  • Optimal Component Placement
  • Easy Evaluation of All Product Functions
  • All Critical Peripheral Components Included

Product Details

The MAX2660/MAX2661/MAX2663/MAX2671 evaluation kits simplify evaluation of the MAX2660/MAX2661/MAX2663/MAX2671 upconverter mixers. They enable testing of all the functions, with no additional support circuitry. Signal inputs and outputs use SMA connectors and are compatible with the 50Ω impedance of test equipment.

Each EV kit is shipped with a Maxim device configured for operation with an IF input frequency of 40MHz to 500MHz, and LO input frequency of 600MHz to 2400MHz. The output matching network of each kit is optimized for an RF output frequency of 900MHz.

Applications

  • 400MHz/900MHz/2.4GHz ISM
  • Cell Phones/Cordless Phones
  • Handheld Radios
  • IEEE 802.11 and Wireless Data
  • Personal Communications Systems (PCS)
  • Wireless Local Area Networks (WLANs)

MAX2661EVKIT

Evaluation Kit for the MAX2660, MAX2661, MAX2663, MAX2671

Features and Benefits

  • +2.7V to +5.5V Single Supply
  • Output Matched to 50 ohms at 900MHz
  • Optimal Component Placement
  • Easy Evaluation of All Product Functions
  • All Critical Peripheral Components Included

Product Details

The MAX2660/MAX2661/MAX2663/MAX2671 evaluation kits simplify evaluation of the MAX2660/MAX2661/MAX2663/MAX2671 upconverter mixers. They enable testing of all the functions, with no additional support circuitry. Signal inputs and outputs use SMA connectors and are compatible with the 50Ω impedance of test equipment.

Each EV kit is shipped with a Maxim device configured for operation with an IF input frequency of 40MHz to 500MHz, and LO input frequency of 600MHz to 2400MHz. The output matching network of each kit is optimized for an RF output frequency of 900MHz.

Applications

  • 400MHz/900MHz/2.4GHz ISM
  • Cell Phones/Cordless Phones
  • Handheld Radios
  • IEEE 802.11 and Wireless Data
  • Personal Communications Systems (PCS)
  • Wireless Local Area Networks (WLANs)

MAX2673EVKIT

Evaluation Kit for the MAX2673

Features and Benefits

  • +2.7V to +5.5V Single Supply
  • Output Matched for 50Ω at 900MHz
  • Optimal Component Placement
  • Easy Evaluation of All Product Functions
  • Includes All Critical Peripheral Components

Product Details

The MAX2673 evaluation kit (EV kit) simplifies evaluation of the MAX2673 upconverter mixer and enables testing of all functions, with no additional support circuitry. Signal inputs and outputs use SMA connectors and are compatible with the 50Ω impedance of test equipment.

Each EV kit is shipped with a MAX2673 configured for operation with an IF input frequency of 40MHz to 500MHz, and LO input frequency of 600MHz to 2400MHz. The output matching network is optimized for an RF output frequency of 900MHz.

Applications

  • 400MHz/900MHz/2.4GHz ISM
  • Cell Phones/Cordless Phones
  • Handheld Radios
  • IEEE 802.11 and Wireless Data
  • Personal Communications Systems (PCS)
  • Wireless Local Area Networks (WLANs)

MAX2660EVKIT

Evaluation Kit for the MAX2660, MAX2661, MAX2663, MAX2671

Features and Benefits

  • +2.7V to +5.5V Single Supply
  • Output Matched to 50 ohms at 900MHz
  • Optimal Component Placement
  • Easy Evaluation of All Product Functions
  • All Critical Peripheral Components Included

Product Details

The MAX2660/MAX2661/MAX2663/MAX2671 evaluation kits simplify evaluation of the MAX2660/MAX2661/MAX2663/MAX2671 upconverter mixers. They enable testing of all the functions, with no additional support circuitry. Signal inputs and outputs use SMA connectors and are compatible with the 50Ω impedance of test equipment.

Each EV kit is shipped with a Maxim device configured for operation with an IF input frequency of 40MHz to 500MHz, and LO input frequency of 600MHz to 2400MHz. The output matching network of each kit is optimized for an RF output frequency of 900MHz.

Applications

  • 400MHz/900MHz/2.4GHz ISM
  • Cell Phones/Cordless Phones
  • Handheld Radios
  • IEEE 802.11 and Wireless Data
  • Personal Communications Systems (PCS)
  • Wireless Local Area Networks (WLANs)

MAX2663EVKIT

Evaluation Kit for the MAX2660, MAX2661, MAX2663, MAX2671

Features and Benefits

  • +2.7V to +5.5V Single Supply
  • Output Matched to 50 ohms at 900MHz
  • Optimal Component Placement
  • Easy Evaluation of All Product Functions
  • All Critical Peripheral Components Included

Product Details

The MAX2660/MAX2661/MAX2663/MAX2671 evaluation kits simplify evaluation of the MAX2660/MAX2661/MAX2663/MAX2671 upconverter mixers. They enable testing of all the functions, with no additional support circuitry. Signal inputs and outputs use SMA connectors and are compatible with the 50Ω impedance of test equipment.

Each EV kit is shipped with a Maxim device configured for operation with an IF input frequency of 40MHz to 500MHz, and LO input frequency of 600MHz to 2400MHz. The output matching network of each kit is optimized for an RF output frequency of 900MHz.

Applications

  • 400MHz/900MHz/2.4GHz ISM
  • Cell Phones/Cordless Phones
  • Handheld Radios
  • IEEE 802.11 and Wireless Data
  • Personal Communications Systems (PCS)
  • Wireless Local Area Networks (WLANs)

MAX2671EVKIT
Evaluation Kit for the MAX2660, MAX2661, MAX2663, MAX2671
MAX2661EVKIT
Evaluation Kit for the MAX2660, MAX2661, MAX2663, MAX2671
MAX2673EVKIT
Evaluation Kit for the MAX2673
MAX2660EVKIT
Evaluation Kit for the MAX2660, MAX2661, MAX2663, MAX2671
MAX2663EVKIT
Evaluation Kit for the MAX2660, MAX2661, MAX2663, MAX2671

Latest Discussions

No discussions on MAX2660 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed