MAX2620

PRODUCTION

10MHz to 1050MHz Integrated RF Oscillator with Buffered Outputs

Part Models
2
1ku List Price
Starting From $5.65
Viewing:

Part Details

  • Low-Phase-Noise Oscillator: -110dBc/Hz (25kHz offset from carrier) Attainable
  • Operates from Single +2.7V to +5.25V Supply
  • Low-Cost Silicon Bipolar Design
  • Two Output Buffers Provide Load Isolation
  • Insensitive to Supply Variations
  • Low, 27mW Power Consumption (VCC = 3.0V)
  • Low-Current Shutdown Mode: 0.1µA (typ)
MAX2620
10MHz to 1050MHz Integrated RF Oscillator with Buffered Outputs
MAX2620: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX2620EVKIT

Evaluation Kit for the MAX2620

Features and Benefits

  • Complete, Tunable VCO Test Board with Tank Circuit
  • Tuning in 900MHz Frequency Range
  • Low Phase Noise (-110dBc/Hz typical at 25kHz offset from carrier)
  • Operates from Single +2.7V to +5.25V Supply
  • Two Output Buffers with 50Ω SMA Connectors
  • Low-Power Shutdown Mode
  • Test Port for Oscillator Tank Port Characterization
  • Fully Assembled and Tested

Product Details

The MAX2620 evaluation kit (EV kit) simplifies evaluation of the MAX2620 integrated oscillator with buffered outputs. It includes a varactor-based tank circuit that allows the VCO to tune across an approximately 30MHz band in the 900MHz frequency range. Outputs utilize 50Ω SMA connectors. The EV kit has a test port that facilitates complete characterization of the MAX2620 tank port, enabling resonators to be designed for frequency ranges other than that supplied with the EV kit.

Applications

  • 900MHz Cordless Phones
  • 900MHz ISM-Band Applications
  • Analog Cellular Phones
  • Digital Cellular Phones
  • Land Mobile Radios
  • Narrow-Band PCS (NPCS)

MAX2620EVKIT
Evaluation Kit for the MAX2620

Latest Discussions

Recently Viewed