MAX22513

RECOMMENDED FOR NEW DESIGNS

Surge Protected Dual Driver IO-Link Device Transceiver with DC-DC

Dual Channel Low Power IO-Link Transceiver with Integrated High Efficiency DC/DC

Part Models
4
1ku List Price
Starting From $4.92
Viewing:

Part Details

  • High Configurability and Integration Reduces SKU
    • Configurable C/Q and DO/DI Drivers
      • PNP, NPN, and Push-Pull Modes
      • Individual Slew Rate Control for Drivers
      • Selectable Driver Current Limit: 50mA to 250mA
    • Control and Monitoring with I2C or SPI
      • Half- and Full-Duplex SPI Modes
    • Integrated High-Efficiency DC-DC Buck Regulator
      • Selectable Switching Frequency
        • 921kHz (typ) or 1.229MHz (typ)
      • 300mA (max) Load
      • Output Voltage from 2.5V to 12V
    • Internal 5V and 3.3V Linear Regulators
    • Accurate Oscillator for IO-Link Communication
  • Integrated Protection Enables Robust Systems
    • Integrated ±1kV/500Ω Surge Protection
    • Glitch Filters for Improved Burst Resilience
    • Selectable Overcurrent Configuration
    • Hot-Plug and Reverse Polarity Protection
    • -40°C to +125°C Operating Temperature Range
  • Optimized for Small Sensor Designs
    • Low Power Dissipation:
      • 2Ω (typ) On-Resistance for C/Q and DO/DI Drivers
    • Available in Two Tiny Packages:
      • 28-Pin TQFN-EP (3.5mm x 5.5mm)
      • WLP (4.1mm x 2.1mm)
MAX22513
Surge Protected Dual Driver IO-Link Device Transceiver with DC-DC
MAX22513: Typical Application Circuits
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX22513EVKIT

Evaluation Kit for the MAX22513

Features and Benefits

  • IO-Link-Compliant Device Transceiver
  • I/O, I2C, and SPI Interface Terminals
  • Arduino® Compatible Connector
  • Windows 10-Compatible Software
  • USB-PC Connection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX22513 evaluation kit (EV kit) consists of the evaluation board and software. The EV kit is a fully assembled and tested circuit board that evaluates the MAX22513 IO-Link® device transceiver with integrated DC-DC buck regulators.

The EV kit includes Windows®-compatible software that provides a graphical user interface (GUI) for exercising the features of the MAX22513. The EV kit is connected to a PC through a USB-A-to-micro-B cable.

Applications

  • Industrial Sensors
  • IO-Link Sensor and Actuator Devices

MAX22513EVKIT
Evaluation Kit for the MAX22513

Reference Designs

MAXREFDES174
MAXREFDES174 Circuits from the lab

MAXREFDES174: IO-Link Distance Sensor

Features and Benefits

  • IEC 61131-9 Compliant
  • IQ2 Development IO-Link Stack
  • IO-Link Version 1.1 Compliant
  • Measures Distances Up to 4m
MAXREFDES79
MAXREFDES79 Circuits from the lab

4-Port IO-Link Master

Features and Benefits

  • Fully IO-Link version 1.1 compliant (downloadable test report)
  • TEConcept IO-Link master stack
  • Easy TEConcept TC tool
  • 4 IO-Link ports
  • Power and status LEDs
  • User-friendly enclosure
  • Ships with all cables needed
  • Field update programmable
MAXREFDES174
MAXREFDES174: IO-Link Distance Sensor
MAXREFDES174
MAXREFDES174 System Block Diagram
MAXREFDES174  and the IQLink Master from IQ2 Development
MAXREFDES171
IO-Link Distance Sensor
MAXREFDES171
MAXREFDES79
4-Port IO-Link Master
MAXREFDES79
MAXREFDES79 System Block Diagram

Latest Discussions

No discussions on max22513 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed