MAX22195

PRODUCTION

High-Speed, Octal, Industrial Digital Input with Parallel Output

Industry's Smallest, Robust, Octal Digital Input with Parallel Output

Part Models
2
1ku List Price
Starting From $2.89
Viewing:

Part Details

  • High-Speed, Industrial Digital Inputs
    • 300ns Maximum Propagation Delay
    • ±10ns Maximum Channel-to-Channel Skew
    • Parallel Output for Simultaneous Signal Delivery
  • High Integration Reduces BOM Count and Board Space
    • Operates Directly from Field Supply (7V to 65V)
    • Compatible with 3.3V or 5V Logic
    • 5mm x 5mm, 32-TQFN Package
  • Low Power and Low Heat Dissipation
    • Low Quiescent Current (1.2mA Maximum)
    • Accurate Input Current-Limiters
    • Energyless Field-Side LED Drivers
  • Fault Tolerant with Built-In Diagnostics
    • Integrated Field-Side Supply Monitor
    • Integrated Overtemperature Monitor
    • Current-Setting Resistor Monitor
  • Configurability Enables Wide Range of Applications
    • Configurable IEC 61131-2 Types 1, 2, 3 Inputs
    • Configurable Input Current Limiting from 0.56mA to 3.97mA
  • Robust Design
    • ±1kV Surge Tolerant using Minimum 1kΩ Resistor
    • ±8kV Contact ESD and ±15kV Air Gap ESD Using Minimum 1kΩ Resistor
    • -40°C to +125°C Ambient Operating Temperature
MAX22195
High-Speed, Octal, Industrial Digital Input with Parallel Output
MAX22195: Functional/Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX22195EVKIT

Evaluation Kit for the MAX22195

Features and Benefits

  • Easy Evaluation of the MAX22195
  • Parallel Output for Simultaneous Signal Delivery
  • Configurable External VDD24 Voltage Monitoring
  • Configured for IEC 61131-2 Type 1, 3
  • Robust Design ±2kV Surge Tolerant Line-to-Line
  • Withstand ±8kV Contact ESD, ±15kV Air Gap ESD
  • Fully Assembled and Tested
  • Proven PCB Layout
  • RoHS Compliant

Product Details

The MAX22195 evaluation kit (EV kit) provides the hardware necessary to evaluate the MAX22195 high-speed, octal, industrial digital input with parallel output device. The MAX22195 EV kit provides terminal blocks for all 8 inputs and a header for all 8 outputs for easy monitoring and evaluation. Eight field-side LEDs are provided to indicate the input status, and a READY LED to indicate the MAX22195 is operating normally.

Applications

  • Building Automation
  • Industrial Automation
  • Process Automation
  • Programmable Logic Controllers

MAX22195EVKIT
Evaluation Kit for the MAX22195
MAX22195EVKIT: Board Photo

Latest Discussions

Recently Viewed