MAX22190

PRODUCTION

Octal Industrial Digital Input with Diagnostics

Industry's Smallest, Robust, Octal Digital Input

Part Models
2
1ku List Price
Starting From $3.57
Viewing:

Part Details

  • High Integration Reduces BOM Count and Board Space
    • Eight Input Channels with Serializer
    • Operates Directly from Field Supply (7V to 65V)
    • Compatible with 3.3V or 5V Logic
    • 5mm x 5mm TQFN Package
  • Reduced Power and Heat Dissipation
    • Accurate Input-Current Limiters
    • Energyless Field-Side LED Drivers
  • Fault Tolerant with Built-In Diagnostics
    • Input Protection to ±40V with Low-Input Leakage Current
    • Wire Break Detection
    • Integrated Field-Supply Voltage Monitors
    • Integrated Overtemperature Monitors
    • 5-Bit CRC Code Generation and Transmission for Error Detection
  • Configurability Enables Wide Range of Applications
    • Configurable IEC 61131-2 Type 1, 2, 3 Inputs
    • Configurable Input Current-Limiting from 0.5mA to 3.4mA
    • Selectable Input Debounce Filtering
  • Robust Design
    • ±8kV Contact ESD and ±15kV Air Gap ESD Using Minimum 1kΩ Resistor
    • ±1kV Surge Tolerant Using Minimum 1kΩ Resistor
    • -40°C to +125°C Ambient Operating Temperature
MAX22190
Octal Industrial Digital Input with Diagnostics
MAX22190: Functional/Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations


Evaluation Kits

eval board
MAX22190EVKIT

Evaluation Kit for the MAX22190

Features and Benefits

  • Easy Evaluation of the MAX22190
  • EV Kit Logic Side is USB-Powered
  • Configured for IEC 61131-2 Type 1, 3 and Type 2
  • Independent Slave or Daisy-Chainable SPI Interface
  • Galvanic Isolation using MAX14483 and MAX12931
  • Robust Design ±2kV Surge Tolerant Line-to-Line
  • Windows® 10, Windows 8.1, Windows 7, and Windows XP® Compatible Software
  • Fully Assembled and Tested
  • Proven PCB Layout
  • RoHS Compliant

Product Details

The MAX22190 evaluation system (EV system) provides the hardware and software necessary to evaluate the MAX22190 Octal Industrial Digital Input device with Diagnostic features. The MAX22190 EV kit has Pmod™ compatible connector for SPI communication. The EV system includes the USB2PMB2# adapter board that receives commands from a PC through the USB port to create an SPI interface for communication between the software and the MAX22190 on the EV kit.

The EV system includes a graphical user interface (GUI) that provides communication between the target device and the PC. The MAX22190 EV kit has two MAX22190 devices (U1 and U2) that can operate in multiple modes, as shown in Figure 1:

  1. Single-Channel Mode: The USB2PMB2# adapter connects to either U1 or U2 on the EV kit, depending on which channel is preferred, and selected using the on-board jumpers.

  2. Independent Slave Mode: The USB2PMB2# adapter uses two chip-select signals (active-low CS1 and active-low CS2) to control each chip through a single connector/GUI interface.

  3. Daisy-Chain Mode: The USB2PMB2# adapter connects to both U1 and U2 through the MAX14483 Digital Isolator, and SDO from U1 connects to SDI of U2. Both U1 and U2 are controlled from a single SPI interface.

Applications

  • Building Automation
  • Industrial Automation
  • Process Automation
  • Programmable Logic Controllers

eval board
MAX22190EVSYS

Evaluation Kit for the MAX22190

Features and Benefits

  • Easy Evaluation of the MAX22190
  • EV Kit Logic Side is USB-Powered
  • Configured for IEC 61131-2 Type 1, 3 and Type 2
  • Independent Slave or Daisy-Chainable SPI Interface
  • Galvanic Isolation using MAX14483 and MAX12931
  • Robust Design ±2kV Surge Tolerant Line-to-Line
  • Windows® 10, Windows 8.1, Windows 7, and Windows XP® Compatible Software
  • Fully Assembled and Tested
  • Proven PCB Layout
  • RoHS Compliant

Product Details

The MAX22190 evaluation system (EV system) provides the hardware and software necessary to evaluate the MAX22190 Octal Industrial Digital Input device with Diagnostic features. The MAX22190 EV kit has Pmod™ compatible connector for SPI communication. The EV system includes the USB2PMB2# adapter board that receives commands from a PC through the USB port to create an SPI interface for communication between the software and the MAX22190 on the EV kit.

The EV system includes a graphical user interface (GUI) that provides communication between the target device and the PC. The MAX22190 EV kit has two MAX22190 devices (U1 and U2) that can operate in multiple modes, as shown in Figure 1:

  1. Single-Channel Mode: The USB2PMB2# adapter connects to either U1 or U2 on the EV kit, depending on which channel is preferred, and selected using the on-board jumpers.

  2. Independent Slave Mode: The USB2PMB2# adapter uses two chip-select signals (active-low CS1 and active-low CS2) to control each chip through a single connector/GUI interface.

  3. Daisy-Chain Mode: The USB2PMB2# adapter connects to both U1 and U2 through the MAX14483 Digital Isolator, and SDO from U1 connects to SDI of U2. Both U1 and U2 are controlled from a single SPI interface.

Applications

  • Building Automation
  • Industrial Automation
  • Process Automation
  • Programmable Logic Controllers

eval board
MAX22190PMB

Evaluation Kit for the MAX22190

Features and Benefits

  • Easy Evaluation of the MAX22190
  • Powered from Single 3.0-5.5V Logic Supply, Without the Need for 24V Field Supply
  • Configured for IEC 61131-2 Type 1 and Type 3 Sensor Inputs
  • Proven PCB Layout
  • Works with USB2PMB2# or USB2GPIO# Adapter and Munich GUI Software

Product Details

The MAX22190 peripheral module provides the hardware to evaluate the MAX22190 Octal Industrial Digital Input. Refer to the MAX22190 IC data sheet for detailed information regarding operation of the IC. The module takes advantage of the features in the MAX22190 allowing it to be powered from a single low voltage logic supply (3.0-5.5V) without the need for a 24V field supply. Note that this module provides a subset of the MAX22190 features – for greater flexibility refer to the MAX22190 EV kit. The module can be used in various ways; the device is configured by SPI interface. Maxim sells low-cost USB2PMB1#, USB2PMB2#, and USB2GPIO# adapter boards that use the Munich GUI software for communication through a USB cable generating SPI communication with the MAX22190. This is not included with this board. Alternatively, any microcontroller or FPGA with a 12-pin Pmod™-compatible connector can be used. Another option for the user is to wire-wrap a temporary connection from their system to the pins on connector X1. For these later two options the user needs to write their own control software.

The Pmod PCB dimension is just 45mm long x 20mm wide, with the width determined by the size of the X1 and X2 connectors.

Applications

  • Building Automation
  • Industrial Automation
  • Process Automation
  • Programmable Logic Controllers

MAX22190EVKIT
Evaluation Kit for the MAX22190
MAX22190EVKIT, MAX22190EVSYS: Photo Board
MAX22190EVSYS
Evaluation Kit for the MAX22190
MAX22190EVKIT, MAX22190EVSYS: Photo Board
MAX22190PMB
Evaluation Kit for the MAX22190
MAX22190PMB# Photo

Reference Designs

maxrefdes1165 bottom
MAXREFDES1165 Circuits from the lab

32-Channel Industrial Digital I/O Module

Features and Benefits

  • 32 Digital I/Os: 16 Inputs and 16 Outputs
  • High Integration Reduces BOM Count and PCB Space
  • Fault Tolerant with Built-In Diagnostics
  • Robust Design to Meet IEC 61000-4
MAXREFDES176
MAXREFDES176 Circuits from the lab

MAXREFDES176#: IO-Link 16-Channel Digital Input Hub

Features and Benefits

  • IEC 61131-9 Compliant
  • TMG TE IO-Link Stack
  • IO-Link Version 1.1 Compliant
  • Integrated Galvanic Isolation
  • On-Chip Serialization
MAXREFDES1165
32-Channel Industrial Digital I/O Module
maxrefdes1165 bottom
maxrefdes1165 figure 2
maxrefdes1165 top
MAXREFDES176
MAXREFDES176#: IO-Link 16-Channel Digital Input Hub
MAXREFDES176
MAXREFDES176 System Block Diagram

Latest Discussions

No discussions on max22190 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed