MAX2079
PRODUCTIONLow-Power, High-Performance, Fully Integrated Octal Ultrasound Receiver (Octal LNA, VGA, AAF, ADC, and CWD Beamformer)
Breakthrough Levels of Performance for High-Channel-Count, Cart-Based and Portable Ultrasound Imaging Equipment
Part Details
- Minimizes PCB Area and Design Cost
- 8 Full Channels of LNA, VGA, AAF, 12-Bit ADC, Digital HPF and CWD Mixer Beamformer in a Small, 10mm × 10mm CTBGA Package
- Improves System Sensitivity
- Ultra-Low Full-Channel Noise Figure of 2.8dB at RS = RIN = 200Ω
- Improves System Dynamic Range
- 76dBFS Image Path SNR Over 2MHz Bandwidth at fRF = 5MHz
- 137dBFS/Hz Image Path SNR at 1kHz Offset from fRF = 5MHz
- Consumes Less Power
- Ultra-Low Power of Only 120mW per Full Channel in Imaging Mode at 50Msps
- Selectable Active Input Impedance Matching of 50Ω, 100Ω, 200Ω, and 1kΩ
- Programmable VGA Output Clamp
- Integrated Selectable 3-Pole 9MHz, 10MHz, 15MHz, and 18MHz Butterworth Anti-Alias Filter
- Programmable, Digital Highpass, 2-Pole Filter
- Serial LVDS Digital Outputs
- Fast Recovery Low-Power Modes (< 2µs)
- Separate Channel I/Q CWD Mixers for Improved Dynamic Range and Sensitivity
The MAX2079 fully integrated octal ultrasound receiver is optimized for high channel count, high-performance portable and cart-based ultrasound systems. The easy-to-use integrated receiver allows the user to achieve high-end 2D and Doppler imaging capability using substantially less space and power. The highly compact low-noise amplifier (LNA), variable-gain amplifier (VGA), anti-alias filter (AAF), analog-to-digital converter (ADC), and digital highpass filter (HPF) achieve an ultra-low 2.8dB noise figure at RS = RIN = 200Ω with a very low 120mW per channel power dissipation at 50Msps. The full receive channel has been optimized for second-harmonic imaging with an exceptional 76dBFS SNR over a 2MHz bandwidth, and -70dBc second-harmonic distortion at fRF = 5MHz over the full receiver gain range. Near-carrier dynamic range has also been optimized for exceptional pulsed and color-flow Doppler performance under high-clutter conditions. The bipolar front-end and CMOS ADC achieve an exceptional near-carrier SNR of 137dBFS/Hz at 1kHz from a 5MHz tone for excellent low-velocity Doppler sensitivity.
The device also includes an octal CWD beamformer for a full Doppler solution. Separate mixers for each channel are available for optimal CWD sensitivity.
The MAX2079 octal ultrasound front-end is available in a small, 10mm × 10mm, CTBGA package and is specified over the 0°C to +70°C temperature range.
Applications
- Medical Ultrasound Imaging
- Sonar
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 3
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 9 | ||
MAX2038 | Ultrasound VGA Integrated with CW Octal Mixer | |
MAX2077 | NOT RECOMMENDED FOR NEW DESIGNS | Octal-Channel Ultrasound Front-End |
MAX1436 | Octal, 12-Bit, 40Msps, 1.8V ADC with Serial LVDS Outputs | |
MAX2035 | Ultrasound Variable-Gain Amplifier |
MAX2034 | Quad-Channel, Ultra-Low-Noise Amplifier with Digitally Programmable Input Impedance | |
MAX2036 | Ultrasound VGA Integrated with CW Octal Mixer | |
MAX2037 | Ultrasound Variable-Gain Amplifier | |
MAX2078 | NOT RECOMMENDED FOR NEW DESIGNS | Octal-Channel Ultrasound Front-End with CW Doppler Mixers |
MAX19527 | Ultra-Low-Power, Octal, 12-Bit, 50Msps, 1.8V ADC with Serial LVDS Outputs | |
Standard High Speed A/D Converters 13 | ||
MAX1192 | PRODUCTION | Ultra-Low-Power, 22Msps, Dual 8-Bit ADC |
MAX1193 | PRODUCTION | Ultra-Low-Power, 45Msps, Dual 8-Bit ADC |
MAX1444 | LAST TIME BUY | 10-Bit, 40Msps, 3.0V, Low-Power ADC with Internal Reference |
MAX1446 | RECOMMENDED FOR NEW DESIGNS | 10-Bit, 60Msps, 3.0V, Low-Power ADC with Internal Reference |
MAX1186 | PRODUCTION | Dual 10-Bit, 40Msps, 3V, Low-Power ADC with Internal Reference and Multiplexed Parallel Outputs |
MAX1183 | PRODUCTION | Dual 10-Bit, 40Msps, 3V, Low-Power ADC with Internal Reference and Parallel Outputs |
MAX1182 | PRODUCTION | Dual 10-Bit, 65Msps, +3V, Low-Power ADC with Internal Reference and Parallel Outputs |
MAX1181 | PRODUCTION | Dual 10-Bit, 80Msps, 3V, Low-Power ADC with Internal Reference and Parallel Outputs |
MAX1127 | PRODUCTION | Quad, 12-Bit, 65Msps, 1.8V ADC with Serial LVDS Outputs |
MAX1126 | PRODUCTION | Quad, 12-Bit, 40Msps, 1.8V ADC with Serial LVDS Outputs |
MAX1438 | PRODUCTION | Octal, 12-Bit, 65Msps, 1.8V ADC with Serial LVDS Outputs |
MAX1437 | Obsolete | Octal, 12-Bit, 50Msps, 1.8V ADC with Serial LVDS Outputs |
MAX1434 | PRODUCTION | Octal, 10-Bit, 50Msps, 1.8V ADC with Serial LVDS Outputs |
Latest Discussions
No discussions on max2079 yet. Have something to say?
Start a Discussion on EngineerZone®