MAX2077
NOT RECOMMENDED FOR NEW DESIGNSOctal-Channel Ultrasound Front-End
Breakthrough Levels of Performance for High-Channel Count Cart-Based and Portable Ultrasound Imaging Equipment
Part Details
- 8 Full Channels of LNA, VGA, and AAF in a Small, 8mm x 8mm, 56-Pin or 10mm x 10mm, 68-Pin TQFN Package
- Ultra-Low Full-Channel Noise Figure of 2.4dB at RIN = RS = 200Ω
- Low Output-Referred Noise of 23nV/
at 5MHz, 20dB Gain, Yielding a Broadband SNR of 68dB* for Excellent Second-Harmonic Imaging
- High Near-Carrier SNR of 140dBc/Hz at 1kHz Offset from a 5MHz, 1VP-P Output Signal, and 20dB of Gain for Excellent Low-Velocity PW and Color-Flow Doppler Sensitivity in a High-Clutter Environment
- Ultra-Low Power 64.8mW per Full-Channel (LNA, VGA, and AAF) Normal Imaging Mode
- Selectable Active Input-Impedance Matching of 50Ω, 100Ω, 200Ω, and 1kΩ
- Wide Input-Voltage Range of 330mVP-P in High LNA Gain Mode and 550mVP-P in Low LNA Gain Mode
- Integrated Selectable 3-Pole 9MHz, 10MHz, 15MHz, and 18MHz Butterworth AAF
- Fast-Recovery, Low-Power Modes (< 2µs)
- Pin Compatible with the MAX2078 Ultrasound Front-End with CW Doppler (MAX2077 68-Pin Package Variant)
The MAX2077 octal-channel ultrasound front-end is a fully integrated, bipolar, high-density, octal-channel ultrasound receiver optimized for low-cost, high-channel count, high-performance portable and cart-based ultrasound systems. The easy-to-use IC allows the user to achieve high-end 2D and PW imaging capability using substantially less space and power. The highly compact imaging receiver lineup, including a low-noise amplifier (LNA), variable-gain amplifier (VGA), and anti-alias filter (AAF), achieves an ultra-low 2.4dB noise figure at RS = RIN = 200Ω at a very low 64.8mW perchannel power dissipation. The full imaging receiver channel has been optimized for second-harmonic imaging with -64dBFS second-harmonic distortion performance with a 1VP-P 5MHz output signal and broadband SNR of > 68dB* at 20dB gain. The bipolar front-end has also been optimized for excellent low-velocity PW and color-flow Doppler sensitivity with an exceptional near-carrier SNR of 140dBc/Hz at 1kHz offset from a 5MHz 1VP-P output clutter signal.
The MAX2077 octal-channel ultrasound front-end is available in a small 8mm x 8mm, 56-pin thin QFN or 10mm x 10mm, 68-pin thin QFN package with an exposed pad and is specified over a 0°C to +70°C temperature range. To add CW Doppler capability, replace the MAX2077 with the MAX2078.
Applications
- Medical Ultrasound Imaging
- Sonar
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 7 | ||
MAX2038 | Ultrasound VGA Integrated with CW Octal Mixer | |
MAX2078 | NOT RECOMMENDED FOR NEW DESIGNS | Octal-Channel Ultrasound Front-End with CW Doppler Mixers |
MAX1436 | Octal, 12-Bit, 40Msps, 1.8V ADC with Serial LVDS Outputs | |
MAX2035 | Ultrasound Variable-Gain Amplifier |
MAX2034 | Quad-Channel, Ultra-Low-Noise Amplifier with Digitally Programmable Input Impedance | |
MAX2036 | Ultrasound VGA Integrated with CW Octal Mixer | |
MAX2037 | Ultrasound Variable-Gain Amplifier | |
Standard High Speed A/D Converters 14 | ||
MAX1192 | PRODUCTION | Ultra-Low-Power, 22Msps, Dual 8-Bit ADC |
MAX1193 | PRODUCTION | Ultra-Low-Power, 45Msps, Dual 8-Bit ADC |
MAX1444 | LAST TIME BUY | 10-Bit, 40Msps, 3.0V, Low-Power ADC with Internal Reference |
MAX1446 | RECOMMENDED FOR NEW DESIGNS | 10-Bit, 60Msps, 3.0V, Low-Power ADC with Internal Reference |
MAX1186 | PRODUCTION | Dual 10-Bit, 40Msps, 3V, Low-Power ADC with Internal Reference and Multiplexed Parallel Outputs |
MAX1183 | PRODUCTION | Dual 10-Bit, 40Msps, 3V, Low-Power ADC with Internal Reference and Parallel Outputs |
MAX1182 | PRODUCTION | Dual 10-Bit, 65Msps, +3V, Low-Power ADC with Internal Reference and Parallel Outputs |
MAX1181 | PRODUCTION | Dual 10-Bit, 80Msps, 3V, Low-Power ADC with Internal Reference and Parallel Outputs |
MAX1127 | PRODUCTION | Quad, 12-Bit, 65Msps, 1.8V ADC with Serial LVDS Outputs |
MAX1126 | PRODUCTION | Quad, 12-Bit, 40Msps, 1.8V ADC with Serial LVDS Outputs |
MAX1438 | PRODUCTION | Octal, 12-Bit, 65Msps, 1.8V ADC with Serial LVDS Outputs |
MAX1437 | Obsolete | Octal, 12-Bit, 50Msps, 1.8V ADC with Serial LVDS Outputs |
MAX1434 | PRODUCTION | Octal, 10-Bit, 50Msps, 1.8V ADC with Serial LVDS Outputs |
MAX1437B | PRODUCTION | Octal, 12-Bit, 50Msps, 1.8V ADC with Serial LVDS Outputs |
Latest Discussions
No discussions on max2077 yet. Have something to say?
Start a Discussion on EngineerZone®