MAX2034
Quad-Channel, Ultra-Low-Noise Amplifier with Digitally Programmable Input Impedance
Fully Integrated Quad Ultrasound LNA Delivers 19dB of Gain and 2.2dB of NF with the Added Feature of Supporting Programmable Input Impedances of 50Ω, 100Ω, 200Ω, and 1kΩ
Part Details
- High-Level Integration of 4 Channels
- Digitally Programmable Input Impedance (RIN) of 50Ω, 100Ω, 200Ω, and 1kΩ
- Integrated Input Clamp
- Integrated Input-Damping Capacitor
- Ultra-Low 2.2dB Noise Figure at RS = RIN = 200Ω
- 70MHz, -3dB Bandwidth
- Low 58mW/Channel Power Dissipation
- HD2 of -68dBc at VOUT = 1VP-P and fIN = 5MHz for Exceptional Second Harmonic Imaging Performance
- Two-Tone Ultrasound-Specific* IMD3 of -55dBc at VOUT = 1VP-P and fIN = 5MHz for Exceptional PW/CW Doppler Performance
- Quick Large-Signal Overload Recovery
- Single +5V Supply Operation
- Sleep Mode
The MAX2034 four-channel, low-power, ultra-low-noise
preamplifier is designed for ultrasound and medical
instrumentation applications. Each low-noise amplifier
has a single-ended input, differential output, a highly
accurate 19dB fixed gain, and a wide
The MAX2034 has excellent dynamic and linearity performance
characteristics optimized for all ultrasound-imaging
modalities including second harmonic 2D
imaging and continuous wave Doppler. The device
achieves a second harmonic distortion of
The MAX2034 is also optimized for quick overload recovery for operation under the large input signal conditions typically found in ultrasound input-buffer imaging applications.
The MAX2034 is available in a 48-pin thin QFN package with an exposed paddle. Electrical performance is guaranteed over a 0°C to +70°C temperature range.
Applications
- Sonar Signal Amplification
- Ultrasound Imaging
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX2034 yet. Have something to say?
Start a Discussion on EngineerZone®