MAX1437

Obsolete

Octal, 12-Bit, 50Msps, 1.8V ADC with Serial LVDS Outputs

Part Models
2
1ku List Price
price unavailable

Part Details

  • Excellent Dynamic Performance
    • 69.9dB SNR at 5.3MHz
    • 96dBc SFDR at 5.3MHz
    • 95dB Channel Isolation
  • Ultra-Low Power
    • 96mW per Channel (Normal Operation)
  • Serial LVDS Outputs
  • Pin-Selectable LVDS/SLVS (Scalable Low-Voltage Signal) Mode
  • LVDS Outputs Support Up to 30 Inches FR-4 Backplane Connections
  • Test Mode for Digital Signal Integrity
  • Fully Differential Analog Inputs
  • Wide Differential Input Voltage Range (1.4VP-P)
  • On-Chip 1.24V Precision Bandgap Reference
  • Clock Duty-Cycle Equalizer
  • Compact, 100-Pin TQFP Package with Exposed Pad
  • Evaluation Kit Available (Order MAX1437EVKIT)
MAX1437
Octal, 12-Bit, 50Msps, 1.8V ADC with Serial LVDS Outputs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX1436 Octal, 12-Bit, 40Msps, 1.8V ADC with Serial LVDS Outputs
Standard High Speed A/D Converters 3
MAX1434 PRODUCTION Octal, 10-Bit, 50Msps, 1.8V ADC with Serial LVDS Outputs
MAX1438 PRODUCTION Octal, 12-Bit, 65Msps, 1.8V ADC with Serial LVDS Outputs
MAX1436B PRODUCTION Octal, 12-Bit, 40Msps, 1.8V ADC with Serial LVDS Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX1436EVKIT

Evaluation Kit for the MAX1434, MAX1436, MAX1437, and MAX1438

Features and Benefits

  • Low-Voltage and Low-Power Operation
  • Optional On-Board Clock-Shaping Circuitry
  • Serial Scalable Low-Voltage Signaling (SLVS)/Low-Voltage Differential Signaling (LVDS) Outputs
  • On-Board LVPECL Differential Output Drivers
  • On-Board Deserializer
  • LVDS Test Mode
  • Fully Assembled and Tested

Product Details

The MAX1434/MAX1436/MAX1437/MAX1438 evaluation kits (EV kits) are fully assembled and tested circuit boards that contain all the components necessary to evaluate the performance of this family of octal 10-/12-bit analog-to-digital converters (ADCs). These ADCs accept differential analog input signals. The EV kits generate these signals from user-provided single-ended input sources. The EV kits' digital outputs can be easily sampled with a user-provided high-speed logic analyzer or data-acquisition system. The EV kits also feature an on-board deserializer to simplify integration with standard logic analysis systems. The EV kits operate from 1.8V and 3.3V (plus 1.5V if the FPGA is used) power supplies and include circuitry that generates a clock signal from an AC signal provided by the user.

Applications

  • Instrumentation
  • Multichannel Communications
  • Ultrasound and Medical Imaging

MAX1438EVKIT

Evaluation Kit for the MAX1434, MAX1436, MAX1437, and MAX1438

Features and Benefits

  • Low-Voltage and Low-Power Operation
  • Optional On-Board Clock-Shaping Circuitry
  • Serial Scalable Low-Voltage Signaling (SLVS)/Low-Voltage Differential Signaling (LVDS) Outputs
  • On-Board LVPECL Differential Output Drivers
  • On-Board Deserializer
  • LVDS Test Mode
  • Fully Assembled and Tested

Product Details

The MAX1434/MAX1436/MAX1437/MAX1438 evaluation kits (EV kits) are fully assembled and tested circuit boards that contain all the components necessary to evaluate the performance of this family of octal 10-/12-bit analog-to-digital converters (ADCs). These ADCs accept differential analog input signals. The EV kits generate these signals from user-provided single-ended input sources. The EV kits' digital outputs can be easily sampled with a user-provided high-speed logic analyzer or data-acquisition system. The EV kits also feature an on-board deserializer to simplify integration with standard logic analysis systems. The EV kits operate from 1.8V and 3.3V (plus 1.5V if the FPGA is used) power supplies and include circuitry that generates a clock signal from an AC signal provided by the user.

Applications

  • Instrumentation
  • Multichannel Communications
  • Ultrasound and Medical Imaging

MAX1434EVKIT

Evaluation Kit for the MAX1434, MAX1436, MAX1437, and MAX1438

Features and Benefits

  • Low-Voltage and Low-Power Operation
  • Optional On-Board Clock-Shaping Circuitry
  • Serial Scalable Low-Voltage Signaling (SLVS)/Low-Voltage Differential Signaling (LVDS) Outputs
  • On-Board LVPECL Differential Output Drivers
  • On-Board Deserializer
  • LVDS Test Mode
  • Fully Assembled and Tested

Product Details

The MAX1434/MAX1436/MAX1437/MAX1438 evaluation kits (EV kits) are fully assembled and tested circuit boards that contain all the components necessary to evaluate the performance of this family of octal 10-/12-bit analog-to-digital converters (ADCs). These ADCs accept differential analog input signals. The EV kits generate these signals from user-provided single-ended input sources. The EV kits' digital outputs can be easily sampled with a user-provided high-speed logic analyzer or data-acquisition system. The EV kits also feature an on-board deserializer to simplify integration with standard logic analysis systems. The EV kits operate from 1.8V and 3.3V (plus 1.5V if the FPGA is used) power supplies and include circuitry that generates a clock signal from an AC signal provided by the user.

Applications

  • Instrumentation
  • Multichannel Communications
  • Ultrasound and Medical Imaging

MAX1437EVKIT

Evaluation Kit for the MAX1434, MAX1436, MAX1437, and MAX1438

Features and Benefits

  • Low-Voltage and Low-Power Operation
  • Optional On-Board Clock-Shaping Circuitry
  • Serial Scalable Low-Voltage Signaling (SLVS)/Low-Voltage Differential Signaling (LVDS) Outputs
  • On-Board LVPECL Differential Output Drivers
  • On-Board Deserializer
  • LVDS Test Mode
  • Fully Assembled and Tested

Product Details

The MAX1434/MAX1436/MAX1437/MAX1438 evaluation kits (EV kits) are fully assembled and tested circuit boards that contain all the components necessary to evaluate the performance of this family of octal 10-/12-bit analog-to-digital converters (ADCs). These ADCs accept differential analog input signals. The EV kits generate these signals from user-provided single-ended input sources. The EV kits' digital outputs can be easily sampled with a user-provided high-speed logic analyzer or data-acquisition system. The EV kits also feature an on-board deserializer to simplify integration with standard logic analysis systems. The EV kits operate from 1.8V and 3.3V (plus 1.5V if the FPGA is used) power supplies and include circuitry that generates a clock signal from an AC signal provided by the user.

Applications

  • Instrumentation
  • Multichannel Communications
  • Ultrasound and Medical Imaging

MAX1436EVKIT
Evaluation Kit for the MAX1434, MAX1436, MAX1437, and MAX1438
MAX1438EVKIT
Evaluation Kit for the MAX1434, MAX1436, MAX1437, and MAX1438
MAX1434EVKIT
Evaluation Kit for the MAX1434, MAX1436, MAX1437, and MAX1438
MAX1437EVKIT
Evaluation Kit for the MAX1434, MAX1436, MAX1437, and MAX1438

Latest Discussions

Recently Viewed