MAX1127

PRODUCTION

Quad, 12-Bit, 65Msps, 1.8V ADC with Serial LVDS Outputs

Part Models
2
1ku List Price
Starting From $69.10

Part Details

  • Four ADC Channels with Serial LVDS/SLVS Outputs
  • Excellent Dynamic Performance
    • 69.6dB SNR at fIN = 19.3MHz
    • 92dBc SFDR at fIN = 19.3MHz
    • -87dB Channel Isolation
  • Ultra-Low Power
    • 135mW per Channel (Normal Operation)
    • 1.2mW Total (Shutdown Mode)
  • Accepts 20% to 80% Clock Duty Cycle
  • Self-Aligning Data-Clock to Data-Output Interface
  • Fully Differential Analog Inputs
  • Wide ±1.4VP-P Differential Input Voltage Range
  • Internal/External Reference Option
  • Test Mode for Digital Signal Integrity
  • LVDS Outputs Support Up to 30in FR-4 Backplane Connections
  • Small, 68-Pin QFN with Exposed Paddle
  • Evaluation Kit Available (MAX1127EVKIT)
MAX1127
Quad, 12-Bit, 65Msps, 1.8V ADC with Serial LVDS Outputs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Standard High Speed A/D Converters 1
MAX1126 PRODUCTION Quad, 12-Bit, 40Msps, 1.8V ADC with Serial LVDS Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX1127EVKIT

Evaluation Kit for the MAX1126 and MAX1127

Features and Benefits

  • Sample Rate Up to 65Msps (MAX1127)
  • Low-Voltage and Power Operation
  • Optional On-Board Clock-Shaping Circuitry
  • Serial SLVS/LVDS Outputs
  • On-Board LVPECL Differential Output Drivers
  • On-Board Deserializer
  • LVDS Test Mode
  • Assembled and Tested
  • Also Evaluates the MAX1126

Product Details

The MAX1127 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX1126/MAX1127 quad 12-bit analog-to-digital converter (ADC). The MAX1126/MAX1127 accept differential analog input signals. The EV kit generates these signals from user-provided single-ended input sources. The digital outputs produced by the ADC can be easily sampled with a user-provided, high-speed logic analyzer or data-acquisition system. The EV kit also features an on-board deserializer to ease integration with standard logic analysis systems. The EV kit operates from 1.8V and 3.3V power supplies (1.5V for the optional FPGA) and includes circuitry that generates a clock signal from an AC signal provided by the user. The EV kit comes with the MAX1127 installed. Order free samples of the pin-compatible MAX1126 to evaluate this part.

Applications

  • Instrumentation
  • Multichannel Communication Systems
  • Positron Emission Tomography (PET) Imaging
  • Ultrasound and Medical Imaging

MAX1127EVKIT
Evaluation Kit for the MAX1126 and MAX1127

Latest Discussions

No discussions on MAX1127 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed