MAX2031

PRODUCTION

High-Linearity, 650MHz to 1000MHz Upconversion/Downconversion Mixer with LO Buffer/Switch

Part Models
2
1ku List Price
Starting From $9.10

Part Details

  • 650MHz to 1000MHz RF Frequency Range
  • 650MHz to 1250MHz LO Frequency Range
  • 570MHz to 900MHz LO Frequency Range (Refer to the MAX2029 Data Sheet)
  • DC to 250MHz IF Frequency Range
  • 7dB Conversion Loss
  • +36dBm Input IP3
  • +27dBm Input 1dB Compression Point
  • 7dB Noise Figure
  • Integrated LO Buffer
  • Integrated RF and LO Baluns
  • Low -3dBm to +3dBm LO Drive
  • Built-In SPDT LO Switch with 49dB LO1 to LO2 Isolation and 50ns Switching Time
  • Pin Compatible with the MAX2039/MAX2041 1700MHz to 2200MHz Mixers
  • External Current-Setting Resistor Provides Option for Operating Mixer in Reduced-Power/Reduced-Performance Mode
MAX2031
High-Linearity, 650MHz to 1000MHz Upconversion/Downconversion Mixer with LO Buffer/Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I/Q Demodulators 1
MAX2022 PRODUCTION High-Dynamic-Range, Direct Up/Downconversion 1500MHz to 3000MHz Quadrature Modulator/Demodulator
I/Q Downconverters/Receivers 6
MAX9984 PRODUCTION SiGe High-Linearity, 400MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch
MAX9986 LAST TIME BUY SiGe High-Linearity, 815MHz to 995MHz Downconversion Mixer with LO Buffer/Switch
MAX9993 LAST TIME BUY High-Linearity 1700MHz to 2200MHz Down-Conversion Mixer with LO Buffer/Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX2031EVKIT

Evaluation Kit for the MAX2031

Features and Benefits

  • Fully Assembled and Tested
  • 50Ω SMA Connectors on Input and Output Ports
  • 815MHz to 1000MHz RF Frequency Range
  • 960MHz to 1180MHz LO Frequency Range
  • DC to 250MHz IF Frequency Range
  • 7dB Conversion Loss
  • +36dBm Input IP3
  • +27dBm Input 1dB Compression Point
  • 7dB Noise Figure
  • Integrated LO Buffer
  • Integrated RF and LO Baluns
  • Low -3dBm to +3dBm LO Drive
  • Built-In SPDT LO Switch with 49dB LO1 to LO2 Isolation and 50ns Switching Time
  • External Current-Setting Resistor Provides Option for Operating Mixer in Reduced Power/Reduced Performance Mode

Product Details

The MAX2031 evaluation kit (EV kit) simplifies the evaluation of the MAX2031 WCDMA, cdma2000®, GSM, and WiMAX base-station up/downconversion mixer. It is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on the EV kit's input and output ports to allow quick and easy evaluation on the test bench.

This document provides a list of test equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a bill of materials (BOM) for the kit, and artwork for each layer of the PC board.

Applications

  • Cellular Band WCDMA and cdma2000® Base Stations
  • Communication Systems
  • Digital and Spread-Spectrum
  • GSM 850/GSM 900 2G and 2.5G EDGE Base Stations
  • Integrated Digital Enhanced Network (iDEN®) Base Stations
  • Microwave and Fixed Broadband Wireless Access
  • Predistortion Receivers
  • WiMAX™ Base Stations and Customer Premise Equipment
  • Wireless Local Loop

MAX2031EVKIT
Evaluation Kit for the MAX2031

Latest Discussions

No discussions on MAX2031 yet. Have something to say?

Start a Discussion on EngineerZone®