MAX1741

Obsolete

SIM/Smart-Card Level Translators in µMAX

Industry's Smallest SIM/Smart-Card Level Translators

Part Models
1
1ku List Price
price unavailable

Part Details

  • SIM/Smart Card Level Shifting
  • ±10kV ESD Card Socket Protection
  • Allows Level Translation with DVCC > VCC or DVCC < VCC
  • Automatically Shuts Down When Either Supply Is Removed
  • Card Contacts Actively Pulled Low During Shutdown
  • +1.425V to +5.5V Controller Voltage Range
  • +2.25V to +5.5V Card Voltage Range
  • 2.5µA (max) Total Quiescent Supply Current
  • 0.01µA Total Shutdown Supply Current
  • Ultra-Small 10-Pin µMAX Package
  • Compliant with GSM Test Specifications 11.11 and 11.12
MAX1741
SIM/Smart-Card Level Translators in µMAX
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX1686H 3V to 5V Regulating Charge Pumps for SIM Cards
Regulated Step-Up Charge Pumps 1
MAX1686 PRODUCTION 3V to 5V Regulating Charge Pumps for SIM Cards
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1741 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed