MAX1686

PRODUCTION

3V to 5V Regulating Charge Pumps for SIM Cards

1MHz Charge Is Ideal for Cellular Phones

Part Models
4
1ku List Price
Starting From $1.98

Part Details

  • 2.7V to 4.2V Input Range
  • 12mA min Charge-Pump Output Current
  • 45µA Quiescent Supply Current
  • 0.1µA Supply Current in Shutdown Mode
  • 5.0V Regulated Charge-Pump Output (MAX1686H)
  • 4.75V Regulated Charge-Pump Output (MAX1686)
  • Input-Output Shorting Switch for 3V Cards
  • Small External Components (Uses a 0.047µF, 0.1µF, and a 2.2µF Capacitor)
  • Output Driven to Ground in Shutdown Mode
  • Super-Small 8-Pin µMAX Package
  • Soft-Start and Short-Circuit Protection
  • Regulated charge pump for SIM cards nominal output voltage of 5.0V (MAX1686H)
MAX1686
3V to 5V Regulating Charge Pumps for SIM Cards
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX1686 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed