MAX1510

PRODUCTION

Low-Voltage DDR Linear Regulators

Low-Cost, Low-Voltage DDR Linear Regulators Source and Sink Up to 3A Peak (typ) Using Internal n-Channel MOSFETs

Part Models
2
1ku List Price
Starting From $3.91

Part Details

  • Internal Power MOSFETs with Current Limit (3A typ)
  • Fast Load-Transient Response
  • External Reference Input with Reference Output Buffer
  • 1.1V to 3.6V Power Input
  • ±15mV (max) Load-Regulation Error
  • Thermal-Fault Protection
  • Shutdown Input
  • Power-Good Window Comparator with 2ms (typ) Delay
  • Small, Low-Profile 10-Pin, 3mm × 3mm TDFN Package
  • Ceramic or Polymer Output Capacitors
MAX1510
Low-Voltage DDR Linear Regulators
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX1510EVKIT

Evaluation Kit for the MAX1510

Features and Benefits

  • 0.5V to 1.5V Output Voltage Range
  • Sources or Sinks Up to 1.5A Continuous
  • 1.1V to 3.6V Input Voltage Range
  • External Reference Input with ±5mA Reference Output Buffer
  • Output Remote Sense
  • Open-Drain, Power-Good Output Signal
  • Low-Profile Surface-Mount Components
  • Fully Assembled and Tested

Product Details

The MAX1510 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains the MAX1510, a low-voltage linear regulator for DDR memory termination. The low-voltage linear regulator provides a variable 0.5V to 1.5V output voltage range. The EV kit requires a 1.1V to 3.6V input voltage source, and a 3.3V low-power biasing supply. The EV kit is capable of sourcing or sinking up to 1.5A continuous.

Applications

  • Active Termination Buses
  • Chipset/RAM Supplies as Low as 0.5V
  • DDR Memory Termination
  • Graphics Processor Core Supplies
  • Notebook and Desktop Computers

MAX1510EVKIT
Evaluation Kit for the MAX1510

Reference Designs

Powering the Zynq Evaluation and Development Board (ZedBoard)
This fully tested reference design provides a complete solution for powering the Xilinx® Zynq® Extensible Processing Platform (EPP).

Latest Discussions

No discussions on MAX1510 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed