MAX1983

PRODUCTION

Low-Voltage, Low-Dropout Linear Regulators with External Bias Supply

Part Models
2
1ku List Price
Starting From $1.30
Viewing:

Part Details

  • Low-Cost 1.2V, 300mA VID Supply
  • ±3% Output Voltage Accuracy
  • No Minimum Load Current Required
  • 1.25V to 5.5V Input Supply Voltage
  • 5V Input Bias Supply Voltage
  • Power-Good (PGOOD) Open-Drain Output with 1ms Rising Edge Propagation Delay (MAX1982)
  • Adjustable Output Voltage (MAX1983)
  • Low Supply Current (IBIAS + IIN = 165µA typ)
  • 5µA (max) Shutdown Supply Current
  • Tiny 6-Pin SOT23 Package
MAX1983
Low-Voltage, Low-Dropout Linear Regulators with External Bias Supply
MAX1982, MAX1983: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1982EVKIT

Evaluation Kit for the MAX1982, MAX1983

Features and Benefits

  • 1.25V to 5.5V Input Supply Range
  • 1.2V Fixed Output Voltage
  • Up to 0.3A Output Current
  • <5µA Shutdown Supply Current
  • Power-Good (PGOOD) Open-Drain Output with 1ms Rising Edge Propagation Delay (MAX1982)
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX1982 evaluation kit (EV kit) provides a regulated 1.2V output voltage while operating on input voltages from 1.25V to 5.5V. It delivers a 0.3A output current from a 1.25V to 2.5V input, with less than 300mV dropout. Operation with higher input voltages (up to 5.5V) is possible as long as the maximum power dissipation across the internal pass transistor is less than 727mW.

The MAX1982 EV kit is a fully assembled and tested surface-mount printed circuit (PC) board. The board is shipped with a fixed 1.2V output MAX1982 IC, and can also be used to evaluate the MAX1983 (adjustable output). Additional pads are provided on the board's component side to accommodate the external components used with the MAX1983.

Applications

  • Cell Phones
  • Low-Dropout Regulators with External Bias Supply
  • Notebook Computers
  • PDAs
  • VID Power Supplies

MAX1982EVKIT
Evaluation Kit for the MAX1982, MAX1983

Reference Designs

Powering the Zynq Evaluation and Development Board (ZedBoard)
This fully tested reference design provides a complete solution for powering the Xilinx® Zynq® Extensible Processing Platform (EPP).
5449fig09
5449fig10

Latest Discussions

No discussions on max1983 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed