MAX15053

PRODUCTION

High-Efficiency, 2A, Current-Mode Synchronous, Step-Down Switching Regulator

Smallest, Most Efficient 2A Solution in the Market

Part Models
2
1ku List Price
Starting From $2.08

Part Details

  • Simpler, Smaller Design than Discrete Solutions
    • Integrated 30mΩ(typ) RDS(ON) High-Side and 18mΩ (typ) Low-Side MOSFETs at 5V
    • Factory-Trimmed, 1MHz Switching Frequency
    • Stable with Low-ESR Ceramic Output Capacitors
    • Supported by Free EE-Sim® Design and Simulation Tool
  • High Performance Suits Wide Range of Point-of- Load Applications
    • ±1% Output-Voltage Accuracy Over Load, Line, and Temperature
    • Continuous 2A Output Current Over Temperature
    • Operates from 2.7V to 5.5V Supply
    • Adjustable Output from 0.6V to Up to 0.94 x VIN
  • High Efficiency Across Light and Heavy Loads Reduces Power Consumption and Heat
    • 96% Efficiency with 3.3V Output at 2A
    • Internal 30mΩ (typ) RDS(ON) High-Side and 18mΩ (typ) Low-Side MOSFETs at 5V
    • Skip-Mode Functionality for Light Loads
  • Control Power Startup and Sequencing for Glitch- Free Processor Operation
    • Enable Input/Power-Good Output Enables Sequencing
    • Safe-Startup Into Prebiased Output
    • Programmable Soft-Start
    • External Reference Input Can be Used to Drive Soft-Start Directly
  • Integrated Protection Features for Improved Power- Supply Reliability
    • Fully Protected Against Overcurrent and Overtemperature
    • Input Undervoltage Lockout
    • Cycle-by-Cycle Overcurrent Protection
MAX15053
High-Efficiency, 2A, Current-Mode Synchronous, Step-Down Switching Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

MAX15053EVKIT

Evaluation Kit for the MAX15053

Features and Benefits

  • Operates from a 2.7V to 5.5V Input Supply
  • All-Ceramic Capacitor Design
  • 1MHz Switching Frequency
  • Output Voltage Range: 0.6V up to (0.94 x VIN)
  • Enable Input/Power-Good Output
  • Selectable Skip-Mode/Forced PWM Functionality
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX15053 evaluation kit (EV kit) provides a proven design to evaluate the MAX15053 high-efficiency, 2A, step-down regulator with integrated switches. The EV kit is preset for 1.8V output at load currents up to 2A from a 2.7V to 5.5V input supply. The IC features a 1MHz fixed switching frequency, which allows the EV kit to achieve an all-ceramic capacitor design and fast transient responses.

Applications

  • Distributed Power Systems
  • IP Phones
  • Notebook Power
  • Portable Devices
  • Preregulators for Linear Regulators
  • Server Power

MAX15053EVKIT
Evaluation Kit for the MAX15053

Reference Designs

Powering the Zynq Evaluation and Development Board (ZedBoard)
This fully tested reference design provides a complete solution for powering the Xilinx® Zynq® Extensible Processing Platform (EPP).

Latest Discussions

No discussions on MAX15053 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed