MAX14914A

PRODUCTION

High-Side Switch with Settable Current-Limiting, Push-Pull Driver Option, and Digital Input Configuration

Ultra Robust, Configurable Driver facilitates High Speed and Safety Digital I/O module Designs

Part Models
2
1ku List Price
Starting From $2.43

Part Details

  • Reduces Power and Heat Dissipation
    • 240mΩ (max) HS RON at TA = 125°C
    • 0.9mA (typ) High-Side DO-Mode Supply Current
    • Accurate Internal Current Limiter for Type 1, Type 2, and Type 3 Digital Inputs
  • Enhances System Robustness
    • SafeDemag for Safe Turn-Off of Unlimited Inductance
    • 60V Supply Tolerance
    • Accurate Short-Circuit DO Mode Current Limiting
    • ±2kV IEC 61000-4-5 Surge Protection
    • ±20kV IEC 61000-4-2 Air-Gap ESD Protection
    • ±7kV IEC 61000-4-2 Contact ESD Protection
    • -40°C to +125°C Ambient Operating Temperature
  • Reduces BOM Count and PCB Space
    • Small 4mm x 4mm TQFN Package
    • Internal Clamp for Fast Inductive Load Turn-Off
    • On-Chip 5V Regulator
  • Provides Flexibility
    • Configurable as a Digital Input, or a High-Side or Push-Pull Digital Output
    • Low-Leakage Mode (MAX14914A) Allows High Accuracy AIO/DIO applications
    • Resistor Settable Current Limiting for the High-Side Switch (135mA to 1.3A)
    • Pin-Selectable Type 1/3 or Type 2 DI Operation
  • Improves System Speed and Throughput
    • Propagation Delay of Less Than 2µs
MAX14914A
High-Side Switch with Settable Current-Limiting, Push-Pull Driver Option, and Digital Input Configuration
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Software Development 1


Evaluation Kits

eval board
MAX14914PMB

MAX14914 Peripheral Module

Features and Benefits

  • Easy Evaluation of the MAX14914
  • Configurable as a Digital Input or a High-Side or Push-Pull Digital Output
  • Accurate Internal Current Limiter for Types 1, 2, and 3 Digital Inputs
  • Support High-Side Current Up to 1.3A with External 24V Supply
  • Adjustable Short-Circuit Current Limit
  • Safe-Demagnetization for Safe Turn Off of Unlimited Inductance
  • Works with USB2PMB1 Adapter and Munich GUI Software
  • Fully Assembled and Tested
  • Proven PCB Layout
  • RoHS Compliant

Product Details

The MAX14914 peripheral module provides the hardware to evaluate the MAX14914 high-side/push-pull driver that operates as both an industrial digital output (DO) and an industrial digital input (DI). Refer to the MAX14914 IC data sheet for detailed information regarding operation of the IC.

The module can be used in various ways; Maxim sells a low-cost USB2PMB1 adapter board that uses the Munich GUI software for communication through a USB cable. This is not included with this board. Alternatively, any microcontroller or FPGA with a 12-pin Pmod™-compatible connector can be used, but the user needs to adapt the signalling because this is not a standard SPI port. Another option for the user is to wire-wrap a temporary connection from their system to the pins on connector X1.

Applications

  • Configurable Digital Input/Output
  • Industrial Digital Outputs and Inputs Modules
  • Motor Control
  • Safety Systems

eval board
MAX14914EVKIT

Evaluation Kit for the MAX14914/MAX14914A/MAX14914B

Features and Benefits

  • Robust Operation with Wide Range of Input Voltages and Load Conditions
  • -40°C to +125°C Temperature Range
  • On-Board LED Indication of Status and Fault Conditions
  • Reverse Supply Voltage Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14914 evaluation kit (EV kit) provides a proven design to evaluate the MAX14914/MAX14914A/ MAX14914B, a configurable industrial digital output driver/digital input. The EV kit allows controlling of the MAX14914 as either a digital output (in either High-Side or Push-Pull mode) or digital input with simple jumper settings.

The EV kit must be powered from an external +24V power supply and can consume up to 1.3A (minimum) when fully loaded.

The MAX14914EVKIT comes with a MAX14914ATE+ installed in a 16-pin, 4x4mm TQFN-EP package.

MAX14914B overcurrent interrupt output is not directly supported. For the MAX14914B application refer to the MAX14914 IC data sheet.

Applications

  • Configurable Digital Input/Output
  • Industrial Digital Outputs and Inputs Modules
  • Motor Control
  • Safety Systems

MAX14914PMB
MAX14914 Peripheral Module
MAX14914EVKIT
Evaluation Kit for the MAX14914/MAX14914A/MAX14914B

Reference Designs

maxrefdes185 front
MAXREFDES185 Circuits from the lab

Configurable IO with Safety Monitoring

Features and Benefits

Features

  • Universal Analog IO
  • Safety Monitoring
  • IEC 61131-2 Compliant
  • Power Tracking

Application

  • Industrial Automation
  • Universal Input Output Modules
  • PLC and DCS Systems
  • Smart Sensors and Actuators
MAXREFDES185
Configurable IO with Safety Monitoring

Latest Discussions

Recently Viewed