MAX14828

PRODUCTION

Low-Power, Ultra-Small IO-Link Device Transceiver

Low-Power, Ultra-Small, Robust IO-Link Transceiver

Part Models
4
1ku List Price
Starting From $3.67
Viewing:

Part Details

  • Low Power Dissipation for Small Sensors
    • 1.2Ω (typ) Driver On-Resistance
    • 50mW (typ) Power Dissipation When Driving 100mA Load
  • High Configurability and Integration Reduce SKUs
    • Auxiliary 24V Digital Input
    • Selectable Driver Current: 50mA to 250mA
    • SPI or Pin-Control Interface for Configuration and Monitoring
    • Multiplexed SPI/UART Interface Option
    • 5V and 3.3V Linear Regulators
    • Optional External Transistor Supports Higher Regulator Loads
    • Integrated LED Drivers
    • Pin and Software Compatible to MAX14827A
  • Robust Communication
    • 65V Absolute Maximum Ratings on Interface and Supply Pins Allows for Flexible TVS Protection
    • Glitch Filters for Improved Burst Resilience and Noise
    • Thermal Shutdown
    • Hot-Plug Supply Protection
    • Reverse Polarity Protection of All Sensor Interface Inputs/Outputs
    • -40°C to +125°C Operating Temperature Range
MAX14828
Low-Power, Ultra-Small IO-Link Device Transceiver
MAX14828: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
IO-Link 1
MAX14827A PRODUCTION Low-Power, Ultra-Small, Dual Driver, IO-Link Device Transceiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX14828EVKIT

Evaluation Kit for the MAX14828

Features and Benefits

  • IO-Link-Compliant Device Transceiver
  • IO and SPI™ Interface Terminals
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14828 evaluation kit (EV kit) consists of a MAX14828 evaluation board is a fully assembled and tested circuit board that evaluates the MAX14828 IO-Link® device transceiver.

Applications

  • Industrial Sensors
  • IO-Link Sensors and Actuators
  • Safety Applications

MAX14828EVKIT
Evaluation Kit for the MAX14828

Reference Designs

MAXREFDES164
MAXREFDES164 Circuits from the lab

IO-Link Local Temperature Sensor

Features and Benefits

  • IEC 61131-9
  • TMG TE IO-Link Stack or TEConcept IO-Link Stack
  • IO-Link version 1.1 compliant
  • Measures Temperature from -40°C to +105°C with ±1.5°C Accuracy
MAXREFDES173
MAXREFDES173 Circuits from the lab

IO-Link Local Temperature Sensor

Features and Benefits

  • IEC 61131-9 Compliant
  • IQ2 Development IO-Link Stack
  • IO-Link Version 1.1 Compliant
  • Measures Temperature from −40°C to +85°°C with ±1.75°C Accuracy
MAXREFDES164
IO-Link Local Temperature Sensor
MAXREFDES164
MAXREFDES164
MAXREFDES164
MAXREFDES173
IO-Link Local Temperature Sensor
MAXREFDES173
Figure 1. MAXREFDES173# system block diagram.
Figure 2. MAXREFDES173# was verified with the iqLink Master from IQ2 Development.

Latest Discussions

No discussions on max14828 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed