MAX14827A

PRODUCTION

Low-Power, Ultra-Small, Dual Driver, IO-Link Device Transceiver

Tiny, Low-Power Dual IO-Link Transceiver

Part Models
4
1ku List Price
Starting From $4.39

Part Details

  • Low Power Dissipation for Small Sensors
    • 2.3Ω/2.7Ω (typ) Driver On-Resistance
    • 70mW (typ) Power Dissipation at 100mA (When Both C/Q and DO Drivers Are Driving)
  • High Configurability and Integration Reduce SKUs
    • Auxiliary 24V Digital Output and Input
    • Selectable Driver Current: 50mA to 250mA
    • SPI/Pin-Control Interface for Configuration and Monitoring
    • Multiplexed SPI/UART Interface Option
    • 5V and 3.3V Linear Regulators
    • Optional External Transistor Supports Higher Regulator Load Capability
    • Integrated LED Driver
  • Selectable Driver Integrated Protection Enables Robust Communication
    • 65V Absolute Maximum Ratings on Interface and Supply Pins Allows for Flexible TVS Protection
    • 9V to 60V Specified Operation
    • Glitch Filters for Improved Burst Resilience and Noise
    • Thermal Shutdown Auto-Retry Cycling
    • Hot-Plug Supply Protection
    • Reverse Polarity Protection of All Sensor Interface Inputs/Outputs
    • -40°C to +125°C Operating Temperature Range
MAX14827A
Low-Power, Ultra-Small, Dual Driver, IO-Link Device Transceiver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX14827 NOT RECOMMENDED FOR NEW DESIGNS IO-Link Device Transceiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX14827EVKIT

Evaluation Kit for the MAX14827 and MAX14827A

Features and Benefits

  • IO-Link-Compliant Device Transceiver
  • IO and SPI Interface Terminals
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14827 evaluation kit (EV kit) consists of a MAX14827 evaluation board is a fully assembled and tested circuit board that evaluates the MAX14827 IO-Link® device transceiver.

The EV kit is designed to operate as a stand-alone board or with an mbed® board for easy software evaluation.

The MAX14827 EV kit can also be used to evaluate the MAX14827A.

Applications

  • Industrial Sensors
  • IO-Link Sensors and Actuators
  • Safety Applications

MAX14827EVKIT
Evaluation Kit for the MAX14827 and MAX14827A

Reference Designs

MAXREFDES164
MAXREFDES164 Circuits from the lab

IO-Link Local Temperature Sensor

Features and Benefits

  • IEC 61131-9
  • TMG TE IO-Link Stack or TEConcept IO-Link Stack
  • IO-Link version 1.1 compliant
  • Measures Temperature from -40°C to +105°C with ±1.5°C Accuracy
MAXREFDES173
MAXREFDES173 Circuits from the lab

IO-Link Local Temperature Sensor

Features and Benefits

  • IEC 61131-9 Compliant
  • IQ2 Development IO-Link Stack
  • IO-Link Version 1.1 Compliant
  • Measures Temperature from −40°C to +85°°C with ±1.75°C Accuracy
MAXREFDES164
IO-Link Local Temperature Sensor
MAXREFDES173
IO-Link Local Temperature Sensor

Latest Discussions