MAX14819

PRODUCTION

Dual IO-Link Master Transceiver with Integrated Framers and L+ Supply Controllers

Ultra-Low-Power Robust Dual IO-Link Master Transceiver with Integrated Framers

Part Models
2
1ku List Price
Starting From $7.90
Viewing:

Part Details

  • Low-Power Architecture
    • 1Ω (typ) Driver On-Resistance
    • 1.9mA (typ) Total Supply Current for 2 Channels
    • Current Limiters with 15mV Sense Voltage
  • Integrated IO-Link Framer Eliminates Need for External UARTs
    • Integrated Cycle Timer Relieves Microcontroller from Timing-Critical Tasks
  • High Configurability and Integration Reduce SKUs
    • Two Auxiliary Type 1/Type 3 Digital Inputs
    • Supports NPN Sensors
    • Dual 24V Sensor Supply Controllers Include:
      • Large Capacitive Load Charge Capability
      • 2A and Higher Load Currents
  • Integrated Protection Enables Robust Systems
    • Reverse Polarity Protection on All Interface Pins
    • Overvoltage Tolerance on All Interface Pins
    • C/Q and DI Fully Compliant with IEC 61131-2
    • C/Q Compliant with IO-Link 1.1.3
    • Reverse Current Blocking on L+ and C/Q
    • 65V Absolute Max Ratings for TVS Flexibility
    • Glitch Filters for Improved Burst Resilience
    • -40°C to +125°C Operating Temperature Range
MAX14819
Dual IO-Link Master Transceiver with Integrated Framers and L+ Supply Controllers
MAX14819: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX14819EVKIT

Evaluation Kit for the MAX14819/MAX14819A

Features and Benefits

  • IO-Link-Compliant Device Transceiver
  • IO and SPI Interface Terminals
  • Windows 7-Compatible Software
  • USB-PC Connection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14819 evaluation kit (EV kit) consists of the evaluation board and software. The EV kit is a fully assembled and tested circuit board that evaluates the MAX14819A IO-Link® dual-channel master transceiver.

The EV kit includes Windows® 7-compatible software that provides a graphical user interface (GUI) for exercising the features of the device. The EV kit is connected to a PC through a USB A-to- micro B cable.

The MAX14819 EV kit can also be used to evaluate the MAX14819.

Applications

  • IO-Link Gateways
  • IO-Link Master Systems

MAX14819EVKIT
Evaluation Kit for the MAX14819/MAX14819A

Reference Designs

maxrefdes165 board
MAXREFDES165 Circuits from the lab

Four-Channel IO-Link Master

Features and Benefits

Features:

  • Fully IO-Link Version 1.1 compliant
  • TMG TE IO-Link master stack
  • Easy-to-Use IO-Link Device Tool V5 from TMG
  • 4 IO-Link master ports
  • Ships with all required cables
  • Field-update programmable

Competitive Advantages

  • Simultaneous four-port operation
  • Easy-to-use GUI
  • IODD import
MAXREFDES145 Reference Design Block Diagram
MAXREFDES145 Circuits from the lab

8-Channel IO-Link Master

Features and Benefits

  • Fully IO-Link Version 1.1 Compliant
  • TEConcept IO-Link Master Stack
  • Easy-to-Use TEConcept TC Tool
  • 8 IO-Link Master Ports
  • Ships with All Cables Needed
  • Field Update Programmable

Competitive Advantages

  • Simultaneous 8-Port Operation
  • Easy-to-Use GUI
  • IODD Import
MAXREFDES277# Block Diagram
MAXREFDES277 Circuits from the lab

Two-Channel IO-Link Master in Pmod Form Factor

Features and Benefits

  • IEC 61131-9 Compliant
  • Pmod Form Factor
  • Optimized for Use with Trinamic MicroPython TMCM-0960-MotionPy V21

Applications

  • Industrial Automation
  • Smart Sensors and Actuator Modules
  • Programmable Logic Controller (PLC) and Distributed Control Systems (DCS)
  • MAXREFDES165
    Four-Channel IO-Link Master
    maxrefdes165 board
    maxrefdes165 kit
    MAXREFDES145
    8-Channel IO-Link Master
    MAXREFDES145 Reference Design Block Diagram
    MAXREFDES145
    MAXREFDES145 System Board
    MAXREFDES277
    Two-Channel IO-Link Master in Pmod Form Factor
    MAXREFDES277# Block Diagram

    Latest Discussions

    Recently Viewed