MAX14630

PRODUCTION

USB Charger Adapter Emulators

Industry's First USB Charger Adapter Emulators Optimized for Dedicated Chargers

Part Models
2
1ku List Price
Starting From $1.22
Viewing:

Part Details

  • Optimized for Charging Adapters
    • Flexible Device and Adapter Connection Order
    • Convenient CB Pin Controls the Charging Mode
  • Faster Charging
    • Apple 2A Charging Capability in Autodetection Mode
    • Samsung Galaxy Tablet 2A Charging Capability (MAX14630)
  • Improved Charger Interoperability
    • Meets New USB BC Revision 1.2 Specification
    • Backward Compatible with Previous USB BC Revisions
    • Meets China YD/T1591-2009 Charging Specification
  • Greater User Flexibility
    • CB Pin Controls Charger Mode
  • Save Board Space
    • 2.9mm x 1.6mm, 5-Pin TSOT Package
MAX14630
USB Charger Adapter Emulators
MAX14630, MAX14632: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 5
MAX14643 USB Host Adapter Emulators
MAX14651 USB Host Adapter Emulators
MAX14601 USB Host Charger Identification/Adapter Emulators
MAX14603 USB Host Charger Identification/Adapter Emulators
MAX14605 USB Host Charger Identification/Adapter Emulators
USB Host Adapter Emulators 7
MAX14642 PRODUCTION USB Host Adapter Emulators
MAX14644 PRODUCTION USB Host Adapter Emulators
MAX14600 PRODUCTION USB Host Charger Identification/Adapter Emulators
MAX14602 PRODUCTION USB Host Charger Identification/Adapter Emulators
MAX14604 PRODUCTION USB Host Charger Identification/Adapter Emulators
MAX14641 PRODUCTION USB Host Adapter Emulators
MAX14640 PRODUCTION USB Host Adapter Emulators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX14630EVKIT

Evaluation Kit for the MAX14630 and MAX14632

Features and Benefits

  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14630 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the functionality of the MAX14630/MAX14632 USB charger adapter identification devices in a 5-pin TSOT package. The EV kit features a jumper for configuration and evaluation of both Autodetection 2A and Samsung (SS) 2A charging modes on the MAX14630, or Autodetection 2A and Autodetection 1A modes on the MAX14632. Input power to the EV kit is provided by a standard 5V USB bus or an external 5V power supply.

Applications

  • Universal Chargers including iPod®/iPad®/iPhone®
  • USB Car Chargers and Cigarette Lighter Adapters
  • USB Wall Chargers and Travel Adapters

MAX14630EVKIT
Evaluation Kit for the MAX14630 and MAX14632

Latest Discussions

No discussions on max14630 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed