MAX14600

PRODUCTION

USB Host Charger Identification/Adapter Emulators

Enable Faster Charging of Virtually Any USB-Powered Device

Part Models
2
1ku List Price
Starting From $2.33

Part Details

  • Improved Charger Interoperability
    • USB CDP Emulation in S0 State
    • Meets New USB Battery Charging (BC) Revision 1.2 Specification
    • Backward Compatible with Previous USB BC Revisions
    • Meets China YD/T1591-2009 Charging Specification
    • Supports Standby Mode Charging for Apple and BC Revision 1.2-Compatible Devices
  • Greater User Flexibility
    • CB0 and CB1 Pins Control Multiple Automatic and Manual Charger States
  • High Level of Integrated Features
    • Supports Remote Wake-Up (MAX14603/MAX14604/MAX14605/MAX14618)
    • Low-Capacitance USB 2.0 Hi-Speed Switch to Change Charging Modes
    • Automatic Current-Limit Switch Control
  • Save Space on Board
    • 2mm x 2mm, 8-Pin TDFN Package
MAX14600
USB Host Charger Identification/Adapter Emulators
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX14600 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed