MAX12005

PRODUCTION

Satellite IF Switch

Highly Integrated, 8 x 4 Satellite IF Switch Matrix with DiSEqC 2.0 Decoders Enables Expansion to 16 Satellite Inputs

Part Models
2
1ku List Price
Starting From $14.21

Part Details

  • 8-Input-to-4-Output Matrix Switch
  • Expandable to 16 Inputs with Cascade Master/Slave Option
  • 950MHz to 2150MHz Operation
  • Greater than 30dB Switch Isolation
  • 0/+6/+12dB Input Stage Gain Selection to Compensate for Splitter Insertion Loss
    • Gain Step for All Input Stages Is Commonly Controlled Through an Analog Select Pin
  • Four Integrated DiSEqC 2.0 Decoders with Integrated Oscillator
  • Alternate Tone/Voltage Detection
  • ESD Protected to 2kV HBM
MAX12005
Satellite IF Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX12005EVKIT

Evaluation Kit for the MAX12005

Features and Benefits

  • USB Interface to Host PC
  • Easy-to-Use GUI Software
  • 75Ω to 50Ω On-Board Impedance Transformation Network at All Ports
  • Fully Assembled and Tested

Product Details

The MAX12005 evaluation kit (EV kit) provides a proven PCB layout that facilitates evaluation of the MAX12005 satellite switch RFIC. The EV kit is fully assembled and tested. A software control program with a graphical user interface (GUI) is available (see link below under Tools & Simulations), allowing full user control of the IC functions and settings.

The EV Kit has 75Ω RF lines. However, to make evaluation easy with standard 50Ω test equipment, there are 75Ω to 50Ω impedance transformation networks on-board at all input and output ports.

Applications

  • Direct Broadcast Satellite Receivers
  • L-Band Distribution
  • Satellite IF Distribution

MAX12005EVKIT
Evaluation Kit for the MAX12005

Latest Discussions

No discussions on MAX12005 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed