MAX11200

PRODUCTION

24-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADCs with GPIO

24-Bit ADC Offers Industry-Leading, Noise-Free Resolution Per Unit Power

Part Models
2
1ku List Price
Starting From $3.06

Part Details

  • Minimize Power Consumption with Ultra-Low Power Dissipation
    • Operating-Mode Current Drain < 300µA (max)
    • Sleep-Mode Current Drain < 0.4µA
  • Improve Measurement Quality with Excellent DC/AC Accuracy
    • 24.0-Bit ENOB at 5sps
        20.9-Bit Noise-Free Resolution at 10sps 19-Bit Noise-Free Resolution at 120sps
    • 570nVRMS Noise at 10sps, ±3.6VFS Input
    • 1ppm INL (typ), 10ppm (max) and No Missing Codes
  • Lower System Cost with Integrated Functionality
    • Programmable Gain (1 to 16) (MAX11210)
    • Four SPI-Controlled GPIOs for External Mux Control
    • Optional Input Buffers on Both Signal and Reference Inputs
    • > 100dB (min) 50Hz/60Hz Rejection
  • Increase System Accuracy with Built-In Self Calibration
    • On-Demand Offset and Gain Self-Calibration and System Calibration
    • User-Programmable Offset and Gain Registers
  • Increase System Robustness and Reliability with ±2kV ESD Protection
  • 2.7V to 3.6V Analog Supply Range
  • 1.7V to 3.6V Digital and I/O Supply Range
  • -40°C to 85°C Operating Temperature Range
MAX11200
24-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADCs with GPIO
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Single Channel A/D Converters 4
MAX11202 PRODUCTION 24-Bit, Single-Channel, Ultra-Low-Power, Delta-Sigma ADC with 2-Wire Serial Interface
MAX11201 PRODUCTION 24-Bit, Single-Channel, Ultra-Low-Power, Delta Sigma ADC with 2-Wire Serial Interface
MAX11206 PRODUCTION 20-Bit, Single-Channel, Ultra-Low-Power, Delta-Sigma ADCs with Programmable Gain and GPIO
MAX11208 PRODUCTION 20-Bit, Single-Channel, Ultra-Low-Power, Delta-Sigma ADC with 2-Wire Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX11210EVKIT

Evaluation Kits for the MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213

Features and Benefits

  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered (No External Power Supply Required)
  • On-Board Isolated Power Supplies Rejecting Power Line Noise
  • On-Board Optocouplers Isolating ADC from Other Circuitry
  • Real-Time Data Acquisition through USB
  • Proven PCB Layout

Product Details

The MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213 evaluation kits (EV kits) consist of one MAX11200, MAX11206, MAX11209, MAX11210, or MAX11213 evaluation board and software. The EV kits are fully assembled and tested circuit boards that evaluate the MAX11200 family of ultra-low-power, high-resolution, serial output ADCs.

The EV kits include Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a graphical user interface (GUI) for exercising the features of the MAX11200 family of data converters. The EV kits are connected to a PC through a USB A-to-B cable.

Applications

  • Battery Applications
  • Portable Instrumentation
  • Sensor Measurement (Temperature and Pressure)
  • Weigh Scales

MAX11213EVKIT

Evaluation Kits for the MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213

Features and Benefits

  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered (No External Power Supply Required)
  • On-Board Isolated Power Supplies Rejecting Power Line Noise
  • On-Board Optocouplers Isolating ADC from Other Circuitry
  • Real-Time Data Acquisition through USB
  • Proven PCB Layout

Product Details

The MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213 evaluation kits (EV kits) consist of one MAX11200, MAX11206, MAX11209, MAX11210, or MAX11213 evaluation board and software. The EV kits are fully assembled and tested circuit boards that evaluate the MAX11200 family of ultra-low-power, high-resolution, serial output ADCs.

The EV kits include Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a graphical user interface (GUI) for exercising the features of the MAX11200 family of data converters. The EV kits are connected to a PC through a USB A-to-B cable.

Applications

  • Battery Applications
  • Portable Instrumentation
  • Sensor Measurement (Temperature and Pressure)
  • Weigh Scales

MAX11209EVKIT

Evaluation Kits for the MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213

Features and Benefits

  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered (No External Power Supply Required)
  • On-Board Isolated Power Supplies Rejecting Power Line Noise
  • On-Board Optocouplers Isolating ADC from Other Circuitry
  • Real-Time Data Acquisition through USB
  • Proven PCB Layout

Product Details

The MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213 evaluation kits (EV kits) consist of one MAX11200, MAX11206, MAX11209, MAX11210, or MAX11213 evaluation board and software. The EV kits are fully assembled and tested circuit boards that evaluate the MAX11200 family of ultra-low-power, high-resolution, serial output ADCs.

The EV kits include Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a graphical user interface (GUI) for exercising the features of the MAX11200 family of data converters. The EV kits are connected to a PC through a USB A-to-B cable.

Applications

  • Battery Applications
  • Portable Instrumentation
  • Sensor Measurement (Temperature and Pressure)
  • Weigh Scales

MAX11200EVKIT

Evaluation Kits for the MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213

Features and Benefits

  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered (No External Power Supply Required)
  • On-Board Isolated Power Supplies Rejecting Power Line Noise
  • On-Board Optocouplers Isolating ADC from Other Circuitry
  • Real-Time Data Acquisition through USB
  • Proven PCB Layout

Product Details

The MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213 evaluation kits (EV kits) consist of one MAX11200, MAX11206, MAX11209, MAX11210, or MAX11213 evaluation board and software. The EV kits are fully assembled and tested circuit boards that evaluate the MAX11200 family of ultra-low-power, high-resolution, serial output ADCs.

The EV kits include Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a graphical user interface (GUI) for exercising the features of the MAX11200 family of data converters. The EV kits are connected to a PC through a USB A-to-B cable.

Applications

  • Battery Applications
  • Portable Instrumentation
  • Sensor Measurement (Temperature and Pressure)
  • Weigh Scales

MAX11206EVKIT

Evaluation Kits for the MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213

Features and Benefits

  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered (No External Power Supply Required)
  • On-Board Isolated Power Supplies Rejecting Power Line Noise
  • On-Board Optocouplers Isolating ADC from Other Circuitry
  • Real-Time Data Acquisition through USB
  • Proven PCB Layout

Product Details

The MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213 evaluation kits (EV kits) consist of one MAX11200, MAX11206, MAX11209, MAX11210, or MAX11213 evaluation board and software. The EV kits are fully assembled and tested circuit boards that evaluate the MAX11200 family of ultra-low-power, high-resolution, serial output ADCs.

The EV kits include Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a graphical user interface (GUI) for exercising the features of the MAX11200 family of data converters. The EV kits are connected to a PC through a USB A-to-B cable.

Applications

  • Battery Applications
  • Portable Instrumentation
  • Sensor Measurement (Temperature and Pressure)
  • Weigh Scales

MAX11210EVKIT
Evaluation Kits for the MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213
MAX11213EVKIT
Evaluation Kits for the MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213
MAX11209EVKIT
Evaluation Kits for the MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213
MAX11200EVKIT
Evaluation Kits for the MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213
MAX11206EVKIT
Evaluation Kits for the MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213

Latest Discussions

Recently Viewed