MAX11208

PRODUCTION

20-Bit, Single-Channel, Ultra-Low-Power, Delta-Sigma ADC with 2-Wire Serial Interface

Experience the Industry's Highest ENOB 20-bit ADC at < 1mW

Part Models
4
1ku List Price
Starting From $2.13

Part Details

  • 20-Bit Full-Scale Resolution
    • 20-Bit Noise-Free Resolution at 13.75sps
    • 19-Bit Noise-Free Resolution at 120sps
  • 720nVRMS Noise (MAX11208B)
  • 3ppm INL
  • No Missing Codes
  • Ultra-Low Power Dissipation
    • Operating Mode Current Drain < 300µA (max)
    • Sleep Mode Current Drain < 0.1µA
  • 2.7V to 3.6V Analog Supply Voltage Range
  • 1.7V to 3.6V Digital and I/O Supply Voltage Range
  • Fully Differential Signal Inputs
  • Fully Differential Reference Inputs
  • Internal System Clock
    • 2.4576MHz (MAX11208A)
    • 2.2528MHz (MAX11208B)
  • External Clock
  • Serial 2-Wire Interface (Clock Input and Data Output)
  • On-Demand Offset and Gain Self-Calibration
  • -40°C to +85°C Operating Temperature Range
  • ±2kV ESD Protection
  • Lead(Pb)-Free and RoHS-Compliant µMAX Package
MAX11208
20-Bit, Single-Channel, Ultra-Low-Power, Delta-Sigma ADC with 2-Wire Serial Interface
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Single Channel A/D Converters 3
MAX11209 PRODUCTION 18-Bit, Ultra-Low Power, Delta-Sigma ADCs with Programmable Gain and GPIO
MAX11206 PRODUCTION 20-Bit, Single-Channel, Ultra-Low-Power, Delta-Sigma ADCs with Programmable Gain and GPIO
MAX11212 PRODUCTION 18-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADC with 2-Wire Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX11208 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed