MAX11202
PRODUCTION24-Bit, Single-Channel, Ultra-Low-Power, Delta-Sigma ADC with 2-Wire Serial Interface
Experience the Industry's Highest ENOB ADC at < 1mW
- Part Models
- 4
- 1ku List Price
- Starting From $2.84
Part Details
- 24-Bit Full-Scale Resolution
- 20.5-Bit Noise-Free Resolution at 13.75sps
- 19-Bit Noise-Free Resolution at 120sps
- 720nVRMS Noise (MAX11202B)
- 3ppm INL
- No Missing Codes
- Ultra-Low Power Dissipation
- Operating Mode Current Drain < 300µA (max)
- Sleep Mode Current Drain < 0.1µA
- 2.7V to 3.6V Analog Supply Voltage Range
- 1.7V to 3.6V Digital and I/O Supply Voltage Range
- Fully Differential Signal Inputs
- Fully Differential Reference Inputs
- Internal System Clock
- 2.4576MHz (MAX11202A)
- 2.2528MHz (MAX11202B)
- External Clock
- Serial 2-Wire Interface (Clock Input and Data Output)
- On-Demand Offset and Gain Self-Calibration
- -40°C to +85°C Operating Temperature Range
- ±2kV ESD Protection
- Lead(Pb)-Free and RoHS-Compliant µMAX Package
The MAX11202 is an ultra-low-power (< 300µA max active current), high-resolution, serial output ADC. This device provides the highest resolution per unit power in the industry and is optimized for applications that require very high dynamic range with low power such as sensors on a 4mA to 20mA industrial control loop. The MAX11202 provides a high-accuracy internal oscillator that requires no external components.
When used with the specified data rates, the internal digital filter provides more than 80dB rejection of 50Hz or 60Hz line noise. The MAX11202 provides a simple 2-wire serial interface in the space-saving, 10-pin µMAX® package. The MAX11202 operates over the -40°C to +85°C temperature range.
Applications
- Battery Applications
- Portable Instrumentation
- Sensor Measurement (Temperature and Pressure)
- Weigh Scales
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX11202AEUB+ | 10-MINI_SO-N/A | ||
MAX11202AEUB+T | 10-MINI_SO-N/A | ||
MAX11202BEUB+ | 10-MINI_SO-N/A | ||
MAX11202BEUB+T | 10-MINI_SO-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 19, 2018 - 1753N ASSEMBLY |
||
MAX11202AEUB+ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Single Channel A/D Converters 3 | ||
MAX11210 | PRODUCTION | 24-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADCs with GPIO |
MAX11206 | PRODUCTION | 20-Bit, Single-Channel, Ultra-Low-Power, Delta-Sigma ADCs with Programmable Gain and GPIO |
MAX11208 | PRODUCTION | 20-Bit, Single-Channel, Ultra-Low-Power, Delta-Sigma ADC with 2-Wire Serial Interface |
Tools & Simulations
Software Development 1
Latest Discussions
No discussions on MAX11202 yet. Have something to say?
Start a Discussion on EngineerZone®